CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM261049-90073 | Bore (d) N/A 13.125 in333.375 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.5625 in90.488 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 626000 lbf2780000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 93200 lbf415000 N | Series N/A HM261000 |
CAD
N/A
|
| HM261049-902C1 | Bore (d) N/A 13.125 in333.375 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.5625 in90.488 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 626000 lbf2780000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 93200 lbf415000 N | Series N/A HM261000 |
CAD
N/A
|
| HM261049-90074 | Bore (d) N/A 13.125 in333.375 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.5625 in90.488 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 626000 lbf2780000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 93200 lbf415000 N | Series N/A HM261000 |
CAD
N/A
|
| HM261049-90075 | Bore (d) N/A 13.125 in333.375 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.5625 in90.488 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 626000 lbf2780000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 93200 lbf415000 N | Series N/A HM261000 |
CAD
N/A
|
| HM261049-902B1 | Bore (d) N/A 13.125 in333.375 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.5625 in90.488 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 626000 lbf2780000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 93200 lbf415000 N | Series N/A HM261000 |
CAD
N/A
|
| HM261049-902B2 | Bore (d) N/A 13.125 in333.375 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.5625 in90.488 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 626000 lbf2780000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 93200 lbf415000 N | Series N/A HM261000 |
CAD
N/A
|
| HM261049-902B8 | Bore (d) N/A 13.125 in333.375 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.5625 in90.488 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 626000 lbf2780000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 93200 lbf415000 N | Series N/A HM261000 |
CAD
N/A
|
| HM261049-902C3 | Bore (d) N/A 13.125 in333.375 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.5625 in90.488 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 626000 lbf2780000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 93200 lbf415000 N | Series N/A HM261000 |
CAD
N/A
|
| HM261049-902C9 | Bore (d) N/A 13.125 in333.375 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.5625 in90.488 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 626000 lbf2780000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 93200 lbf415000 N | Series N/A HM261000 |
CAD
N/A
|
| HM262749-902A4 | Bore (d) N/A 13.625 in346.075 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 676000 lbf3010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 101000 lbf448000 N | Series N/A HM262700 |
CAD
N/A
|
| HM262749-90076 | Bore (d) N/A 13.625 in346.075 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 676000 lbf3010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 101000 lbf448000 N | Series N/A HM262700 |
CAD
N/A
|
| HM262749-90075 | Bore (d) N/A 13.625 in346.075 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 676000 lbf3010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 101000 lbf448000 N | Series N/A HM262700 |
CAD
N/A
|
| HM262749-90078 | Bore (d) N/A 13.625 in346.075 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 676000 lbf3010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 101000 lbf448000 N | Series N/A HM262700 |
CAD
N/A
|
| HM262749-90081 | Bore (d) N/A 13.625 in346.075 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 676000 lbf3010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 101000 lbf448000 N | Series N/A HM262700 |
CAD
N/A
|
| HM262749-902A3 | Bore (d) N/A 13.625 in346.075 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 676000 lbf3010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 101000 lbf448000 N | Series N/A HM262700 |
CAD
N/A
|
| HM262749-902C7 | Bore (d) N/A 13.625 in346.075 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 676000 lbf3010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 101000 lbf448000 N | Series N/A HM262700 |
CAD
N/A
|
| HM262749-902B8 | Bore (d) N/A 13.625 in346.075 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 676000 lbf3010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 101000 lbf448000 N | Series N/A HM262700 |
CAD
N/A
|
| HM262749-902C1 | Bore (d) N/A 13.625 in346.075 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 676000 lbf3010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 101000 lbf448000 N | Series N/A HM262700 |
CAD
N/A
|
| HM262749-902C4 | Bore (d) N/A 13.625 in346.075 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 676000 lbf3010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 101000 lbf448000 N | Series N/A HM262700 |
CAD
N/A
|
| HM262749-902D3 | Bore (d) N/A 13.625 in346.075 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 676000 lbf3010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 101000 lbf448000 N | Series N/A HM262700 |
CAD
N/A
|
| HM262749-902C5 | Bore (d) N/A 13.625 in346.075 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 676000 lbf3010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 101000 lbf448000 N | Series N/A HM262700 |
CAD
N/A
|
| HM262748-902A4 | Bore (d) N/A 13.625 in346.075 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 730000 lbf3250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf483000 N | Series N/A HM262700 |
CAD
N/A
|
| HM262748-902B5 | Bore (d) N/A 13.625 in346.075 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 730000 lbf3250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf483000 N | Series N/A HM262700 |
CAD
N/A
|
| HM262748-902A8 | Bore (d) N/A 13.625 in346.075 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 730000 lbf3250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf483000 N | Series N/A HM262700 |
CAD
N/A
|
| HM262748-902A9 | Bore (d) N/A 13.625 in346.075 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 730000 lbf3250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf483000 N | Series N/A HM262700 |
CAD
N/A
|