CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
4151 - 4175 of 4804 | Results Per Page | View | Unit of Measure
« 166 167 168 169 170 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A HM262700 N/A
N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A HM262700 N/A
N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A HM262700 N/A
N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A HM262700 N/A
N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A HM262700 N/A
N/A 14.498 in368.249 mm N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 4 in101.6 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A HM265000 N/A
N/A 14.498 in368.249 mm N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 4 in101.6 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A HM265000 N/A
N/A 14.498 in368.249 mm N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 4 in101.6 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A HM265000 N/A
N/A 14.498 in368.249 mm N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 4 in101.6 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A HM265000 N/A
N/A 14.498 in368.249 mm N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 4 in101.6 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A HM265000 N/A
N/A 14.498 in368.249 mm N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 4 in101.6 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A HM265000 N/A
N/A 14.498 in368.249 mm N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 4 in101.6 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A HM265000 N/A
N/A 14.498 in368.249 mm N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 4 in101.6 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A HM265000 N/A
N/A 14.498 in368.249 mm N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 4 in101.6 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A HM265000 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
N/A 15 in381.000 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
N/A 15 in381.000 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
4151 - 4175 of 4804 | Results Per Page | View | Unit of Measure
« 166 167 168 169 170 »