CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
4176 - 4200 of 4804 | Results Per Page | View | Unit of Measure
« 166 167 168 169 170 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 15 in381.000 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
N/A 15 in381.000 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
N/A 15 in381.000 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
N/A 15 in381.000 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
N/A 15 in381.000 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
N/A 15 in381.000 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
N/A 15 in381.000 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
N/A 15 in381.000 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
N/A 15 in381.000 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
N/A 15 in381.000 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
N/A 15 in381.000 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
N/A 11.5 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.875 in200.025 mm N/A 3.6875 in93.663 mm N/A 681000 lbf3030000 N N/A 101000 lbf451000 N N/A HM456900 N/A
N/A 11.5 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.875 in200.025 mm N/A 3.6875 in93.663 mm N/A 681000 lbf3030000 N N/A 101000 lbf451000 N N/A HM456900 N/A
N/A 8.25 in209.55 mm N/A 13.125 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 2.75 in69.85 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A HM743300 N/A
4176 - 4200 of 4804 | Results Per Page | View | Unit of Measure
« 166 167 168 169 170 »