CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM743345-90055 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 13.125 in333.375 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.8749 in149.222 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 lbf1600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53400 lbf238000 N | Series N/A HM743300 |
CAD
N/A
|
| HM743345-90052 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 13.125 in333.375 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.8749 in149.222 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 lbf1600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53400 lbf238000 N | Series N/A HM743300 |
CAD
N/A
|
| HM743345-90057 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 13.125 in333.375 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.8749 in149.222 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 lbf1600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53400 lbf238000 N | Series N/A HM743300 |
CAD
N/A
|
| HM743345-902A2 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 13.125 in333.375 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.8749 in149.222 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 lbf1600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53400 lbf238000 N | Series N/A HM743300 |
CAD
N/A
|
| HM743345-902A4 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 13.125 in333.375 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.8749 in149.222 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 lbf1600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53400 lbf238000 N | Series N/A HM743300 |
CAD
N/A
|
| HM743337-90055 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 13.125 in333.375 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.8749 in149.222 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 lbf1600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53400 lbf238000 N | Series N/A HM743300 |
CAD
N/A
|
| HM746646-90038 | Bore (d) N/A 9 in228.600 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1660000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55400 lbf247000 N | Series N/A HM746600 |
CAD
N/A
|
| HM746646-90030 | Bore (d) N/A 9 in228.600 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1660000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55400 lbf247000 N | Series N/A HM746600 |
CAD
N/A
|
| HM746646-90031 | Bore (d) N/A 9 in228.600 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1660000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55400 lbf247000 N | Series N/A HM746600 |
CAD
N/A
|
| HM746646-90032 | Bore (d) N/A 9 in228.600 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1660000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55400 lbf247000 N | Series N/A HM746600 |
CAD
N/A
|
| HM746646-90033 | Bore (d) N/A 9 in228.600 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1660000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55400 lbf247000 N | Series N/A HM746600 |
CAD
N/A
|
| HM746646-90040 | Bore (d) N/A 9 in228.600 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1660000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55400 lbf247000 N | Series N/A HM746600 |
CAD
N/A
|
| HM746646-90037 | Bore (d) N/A 9 in228.600 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1660000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55400 lbf247000 N | Series N/A HM746600 |
CAD
N/A
|
| HM821547-90013 | Bore (d) N/A 3.9362 in99.979 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 2.93 in74.422 mm | Width (T) N/A 4.0699 in103.375 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf97700 N | Series N/A HM821500 |
CAD
N/A
|
| HM821547-90014 | Bore (d) N/A 3.9362 in99.979 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 2.93 in74.422 mm | Width (T) N/A 4.0699 in103.375 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf97700 N | Series N/A HM821500 |
CAD
N/A
|
| HM921343-90011 | Bore (d) N/A 3.54 in89.916 mm | O.D. (D) N/A 7.479 in189.967 mm | Outer Ring Width (C) N/A 2.13 in54.102 mm | Width (T) N/A 3.3799 in85.849 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 112000 lbf499000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16700 lbf74300 N | Series N/A HM921300 |
CAD
N/A
|
| HM921343-90012 | Bore (d) N/A 3.54 in89.916 mm | O.D. (D) N/A 7.479 in189.967 mm | Outer Ring Width (C) N/A 2.13 in54.102 mm | Width (T) N/A 3.3799 in85.849 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 112000 lbf499000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16700 lbf74300 N | Series N/A HM921300 |
CAD
N/A
|
| HM926740-90011 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926740-90044 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926740-90062 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926740-90063 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926740-90065 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926740-90071 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926740-902A9 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926740-902B2 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|