CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
4251 - 4275 of 4804 | Results Per Page | View | Unit of Measure
« 171 172 173 174 175 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
N/A 3.5000 in88.9 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
N/A 3.5000 in88.9 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
N/A 3.5000 in88.9 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
N/A 3.5000 in88.9 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
N/A 3.5000 in88.9 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
N/A 3.5000 in88.9 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
N/A 3.5000 in88.9 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
4251 - 4275 of 4804 | Results Per Page | View | Unit of Measure
« 171 172 173 174 175 »