CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
4426 - 4450 of 4804 | Results Per Page | View | Unit of Measure
« 176 177 178 179 180 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 8.5 in215.900 mm N/A 11.25 in285.75 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
N/A 8.5 in215.900 mm N/A 11.25 in285.75 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
N/A 8.375 in212.725 mm N/A 11.25 in285.75 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
N/A 8.375 in212.725 mm N/A 11.25 in285.75 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
N/A 17 in431.800 mm N/A 22.5000 in571.500 mm N/A 5.75 in146.05 mm N/A 7.5625 in192.088 mm N/A 3.5313 in89.695 mm N/A 747000 lbf3320000 N N/A 111000 lbf495000 N N/A LM769300 N/A
N/A 19.25 in488.95 mm N/A 24.995 in634.873 mm N/A 5.375 in136.525 mm N/A 7.125 in180.975 mm N/A 3.3125 in84.138 mm N/A 728000 lbf3240000 N N/A 108000 lbf482000 N N/A LM772700 N/A
N/A 19.25 in488.95 mm N/A 24.995 in634.873 mm N/A 5.375 in136.525 mm N/A 7.125 in180.975 mm N/A 3.3125 in84.138 mm N/A 728000 lbf3240000 N N/A 108000 lbf482000 N N/A LM772700 N/A
N/A 19.25 in488.95 mm N/A 24.995 in634.873 mm N/A 5.375 in136.525 mm N/A 7.125 in180.975 mm N/A 3.3125 in84.138 mm N/A 728000 lbf3240000 N N/A 108000 lbf482000 N N/A LM772700 N/A
N/A 19.25 in488.95 mm N/A 24.995 in634.873 mm N/A 5.375 in136.525 mm N/A 7.125 in180.975 mm N/A 3.3125 in84.138 mm N/A 728000 lbf3240000 N N/A 108000 lbf482000 N N/A LM772700 N/A
N/A 19.25 in488.95 mm N/A 24.995 in634.873 mm N/A 5.375 in136.525 mm N/A 7.125 in180.975 mm N/A 3.3125 in84.138 mm N/A 728000 lbf3240000 N N/A 108000 lbf482000 N N/A LM772700 N/A
N/A 19.25 in488.95 mm N/A 24.995 in634.873 mm N/A 5.375 in136.525 mm N/A 7.125 in180.975 mm N/A 3.3125 in84.138 mm N/A 728000 lbf3240000 N N/A 108000 lbf482000 N N/A LM772700 N/A
N/A 17 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 2.9375 in74.613 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A LM869400 N/A
N/A 17 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 2.9375 in74.613 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A LM869400 N/A
N/A 17 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 2.9375 in74.613 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A LM869400 N/A
N/A 17 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 2.9375 in74.613 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A LM869400 N/A
N/A 17 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 2.9375 in74.613 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A LM869400 N/A
N/A 17 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 2.9375 in74.613 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A LM869400 N/A
N/A 17 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 2.9375 in74.613 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A LM869400 N/A
N/A 17 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 2.9375 in74.613 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A LM869400 N/A
N/A 17 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 2.9375 in74.613 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A LM869400 N/A
N/A 17 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 2.9375 in74.613 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A LM869400 N/A
N/A 13.5 in342.900 mm N/A 17.996 in457.098 mm N/A 4 in101.6 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 322000 lbf1430000 N N/A 48000 lbf213000 N N/A LM961500 N/A
N/A 13.5 in342.900 mm N/A 17.996 in457.098 mm N/A 4 in101.6 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 322000 lbf1430000 N N/A 48000 lbf213000 N N/A LM961500 N/A
N/A 13.5 in342.900 mm N/A 17.996 in457.098 mm N/A 4 in101.6 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 322000 lbf1430000 N N/A 48000 lbf213000 N N/A LM961500 N/A
N/A 4.7234 in119.974 mm N/A 6.875 in174.625 mm N/A 2.4375 in61.913 mm N/A 3.0624 in77.785 mm N/A 1.4375 in36.513 mm N/A 95700 lbf426000 N N/A 14200 lbf63400 N N/A M224700 N/A
4426 - 4450 of 4804 | Results Per Page | View | Unit of Measure
« 176 177 178 179 180 »