CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M224748-902A2 | Bore (d) N/A 4.7234 in119.974 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|
| M224749-90056 | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|
| M224749-90077 | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|
| M224749-902A4 | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|
| M224749-903A1 | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|
| M224749-903A5 | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|
| M224749-902B5 | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|
| M231649-902B3 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9373 in100.007 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M231649-902D3 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9373 in100.007 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M231649-902E5 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9373 in100.007 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M231649-90117 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9373 in100.007 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M231649-902A5 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9373 in100.007 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M231649-902A3 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9373 in100.007 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M231649-902A6 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9373 in100.007 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M231649-902B2 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9373 in100.007 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M231649-903A8 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9373 in100.007 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M231649-905E6 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9373 in100.007 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M231649-902B6 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9373 in100.007 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M231649-902C2 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9373 in100.007 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M231649-902F9 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9373 in100.007 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M231649-902H7 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9373 in100.007 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M235149-902A4 | Bore (d) N/A 6.6929 in170 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M235149-902A2 | Bore (d) N/A 6.6929 in170 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M235149-902B1 | Bore (d) N/A 6.6929 in170 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M235145-902A2 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|