CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
426 - 450 of 4804 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 1.7717 in45.001 mm N/A 3.548 in90.119 mm N/A 1.75 in44.45 mm N/A 1.9998 in50.795 mm N/A 0.854 in21.692 mm N/A 32000 lbf142000 N N/A 4770 lbf21200 N N/A 355 N/A
N/A 1.7717 in45.001 mm N/A 3.548 in90.119 mm N/A 1.75 in44.45 mm N/A 1.9998 in50.795 mm N/A 0.854 in21.692 mm N/A 32000 lbf142000 N N/A 4770 lbf21200 N N/A 355 N/A
N/A 1.7717 in45.001 mm N/A 3.548 in90.119 mm N/A 1.75 in44.45 mm N/A 1.9998 in50.795 mm N/A 0.854 in21.692 mm N/A 38000 lbf169000 N N/A 5650 lbf25100 N N/A 355 N/A
N/A 1.8125 in46.038 mm N/A 3.548 in90.119 mm N/A 1.75 in44.45 mm N/A 1.9998 in50.795 mm N/A 0.854 in21.692 mm N/A 38000 lbf169000 N N/A 5650 lbf25100 N N/A 355 N/A
N/A 1.5748 in40 mm N/A 3.548 in90.119 mm N/A 1.75 in44.45 mm N/A 1.9998 in50.795 mm N/A 0.854 in21.692 mm N/A 38000 lbf169000 N N/A 5650 lbf25100 N N/A 355 N/A
N/A 1.7500 in44.45 mm N/A 3.548 in90.119 mm N/A 1.75 in44.45 mm N/A 1.9998 in50.795 mm N/A 0.854 in21.692 mm N/A 38000 lbf169000 N N/A 5650 lbf25100 N N/A 355 N/A
N/A 1.7500 in44.45 mm N/A 3.548 in90.119 mm N/A 1.75 in44.45 mm N/A 1.9998 in50.795 mm N/A 0.854 in21.692 mm N/A 38000 lbf169000 N N/A 5650 lbf25100 N N/A 355 N/A
N/A 1.5748 in40 mm N/A 3.548 in90.119 mm N/A 1.75 in44.45 mm N/A 1.9998 in50.795 mm N/A 0.854 in21.692 mm N/A 38000 lbf169000 N N/A 5650 lbf25100 N N/A 355 N/A
N/A 1.5748 in40 mm N/A 3.548 in90.119 mm N/A 1.75 in44.45 mm N/A 1.9998 in50.795 mm N/A 0.854 in21.692 mm N/A 32000 lbf142000 N N/A 4770 lbf21200 N N/A 355 N/A
N/A 1.7500 in44.45 mm N/A 3.548 in90.119 mm N/A 1.75 in44.45 mm N/A 1.9998 in50.795 mm N/A 0.854 in21.692 mm N/A 38000 lbf169000 N N/A 5650 lbf25100 N N/A 355 N/A
N/A 1.8125 in46.038 mm N/A 3.548 in90.119 mm N/A 1.75 in44.45 mm N/A 1.9998 in50.795 mm N/A 0.854 in21.692 mm N/A 38000 lbf169000 N N/A 5650 lbf25100 N N/A 355 N/A
N/A 1.1875 in30.163 mm N/A 3.548 in90.119 mm N/A 1.75 in44.45 mm N/A 1.9998 in50.795 mm N/A 0.854 in21.692 mm N/A 32000 lbf142000 N N/A 4770 lbf21200 N N/A 355 N/A
N/A 1.7500 in44.45 mm N/A 3.548 in90.119 mm N/A 1.75 in44.45 mm N/A 1.9998 in50.795 mm N/A 0.854 in21.692 mm N/A 38000 lbf169000 N N/A 5650 lbf25100 N N/A 355 N/A
N/A 1.5748 in40 mm N/A 3.548 in90.119 mm N/A 1.75 in44.45 mm N/A 1.9998 in50.795 mm N/A 0.854 in21.692 mm N/A 32000 lbf142000 N N/A 4770 lbf21200 N N/A 355 N/A
N/A 2 in50.8 mm N/A 3.5427 in89.985 mm N/A 1.9665 in49.949 mm N/A 1.9842 in50.399 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
N/A 1.9685 in50.000 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
N/A 1.8750 in47.625 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
N/A 1.8750 in47.625 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
N/A 2 in50.8 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 33600 lbf150000 N N/A 5010 lbf22300 N N/A 365 N/A
N/A 2 in50.8 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
N/A 1.8750 in47.625 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
N/A 2 in50.8 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
N/A 1.6250 in41.275 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
N/A 2 in50.8 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
N/A 2.0312 in51.592 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
426 - 450 of 4804 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »