CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M241547-90060 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5000 in292.100 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241547-902A4 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5000 in292.100 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241547-902A5 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5000 in292.100 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241547-902A6 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5000 in292.100 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241543-902A3 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 11.5000 in292.100 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241543-902A1 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 11.5000 in292.100 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M244249-90121 | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 272000 lbf1210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40500 lbf180000 N | Series N/A M244200 |
CAD
N/A
|
| M244249-90122 | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 272000 lbf1210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40500 lbf180000 N | Series N/A M244200 |
CAD
N/A
|
| M244249-902B8 | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 272000 lbf1210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40500 lbf180000 N | Series N/A M244200 |
CAD
N/A
|
| M244249-90112 | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 272000 lbf1210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40500 lbf180000 N | Series N/A M244200 |
CAD
N/A
|
| M244249-90113 | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 272000 lbf1210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40500 lbf180000 N | Series N/A M244200 |
CAD
N/A
|
| M244249-902C2 | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 272000 lbf1210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40500 lbf180000 N | Series N/A M244200 |
CAD
N/A
|
| M244249-902C6 | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 272000 lbf1210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40500 lbf180000 N | Series N/A M244200 |
CAD
N/A
|
| M244249-902G1 | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 272000 lbf1210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40500 lbf180000 N | Series N/A M244200 |
CAD
N/A
|
| M244249-90114 | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 272000 lbf1210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40500 lbf180000 N | Series N/A M244200 |
CAD
N/A
|
| M244249-90117 | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 272000 lbf1210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40500 lbf180000 N | Series N/A M244200 |
CAD
N/A
|
| M244249-902H7 | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 272000 lbf1210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40500 lbf180000 N | Series N/A M244200 |
CAD
N/A
|
| M244249-903C1 | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 272000 lbf1210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40500 lbf180000 N | Series N/A M244200 |
CAD
N/A
|
| M244249-904A5 | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 272000 lbf1210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40500 lbf180000 N | Series N/A M244200 |
CAD
N/A
|
| M244249-902B2 | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 272000 lbf1210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40500 lbf180000 N | Series N/A M244200 |
CAD
N/A
|
| M244249-903B6 | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 272000 lbf1210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40500 lbf180000 N | Series N/A M244200 |
CAD
N/A
|
| M244249-906G1 | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 272000 lbf1210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40500 lbf180000 N | Series N/A M244200 |
CAD
N/A
|
| M244249-902J8 | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 272000 lbf1210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40500 lbf180000 N | Series N/A M244200 |
CAD
N/A
|
| M249736-904A3 | Bore (d) N/A 9.3437 in237.33 mm | O.D. (D) N/A 14.125 in358.775 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 358000 lbf1590000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53300 lbf237000 N | Series N/A M249700 |
CAD
N/A
|
| M249736-902A3 | Bore (d) N/A 9.3437 in237.33 mm | O.D. (D) N/A 14.125 in358.775 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 358000 lbf1590000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53300 lbf237000 N | Series N/A M249700 |
CAD
N/A
|