CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
4526 - 4550 of 4804 | Results Per Page | View | Unit of Measure
« 181 182 183 184 185 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 9.3437 in237.33 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 9.3437 in237.33 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 9 in228.600 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 9 in228.600 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 9 in228.600 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 9 in228.600 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 9 in228.600 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
4526 - 4550 of 4804 | Results Per Page | View | Unit of Measure
« 181 182 183 184 185 »