CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M255449-904C9 | Bore (d) N/A 11.375 in288.925 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 5.125 in130.175 mm | Width (T) N/A 6.4999 in165.097 mm | Inner Ring Width (B) N/A 3.0625 in77.788 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 466000 lbf2070000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 69300 lbf308000 N | Series N/A M255400 |
CAD
N/A
|
| M255449-904D2 | Bore (d) N/A 11.375 in288.925 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 5.125 in130.175 mm | Width (T) N/A 6.4999 in165.097 mm | Inner Ring Width (B) N/A 3.0625 in77.788 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 466000 lbf2070000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 69300 lbf308000 N | Series N/A M255400 |
CAD
N/A
|
| M268730-90096 | Bore (d) N/A 15 in381.000 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268730-902D6 | Bore (d) N/A 15 in381.000 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268730-902E1 | Bore (d) N/A 15 in381.000 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268730-902E2 | Bore (d) N/A 15 in381.000 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268749-902D1 | Bore (d) N/A 16.375 in415.925 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268749-90013 | Bore (d) N/A 16.375 in415.925 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268749-902E4 | Bore (d) N/A 16.375 in415.925 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268749-902E2 | Bore (d) N/A 16.375 in415.925 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268749-90114 | Bore (d) N/A 16.375 in415.925 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268749-90115 | Bore (d) N/A 16.375 in415.925 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268749-90118 | Bore (d) N/A 16.375 in415.925 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268749-90119 | Bore (d) N/A 16.375 in415.925 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268749-90120 | Bore (d) N/A 16.375 in415.925 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268749-90121 | Bore (d) N/A 16.375 in415.925 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268749-90122 | Bore (d) N/A 16.375 in415.925 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268749-90123 | Bore (d) N/A 16.375 in415.925 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268749-902A6 | Bore (d) N/A 16.375 in415.925 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268749-902C3 | Bore (d) N/A 16.375 in415.925 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268749-902C6 | Bore (d) N/A 16.375 in415.925 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268749-902E1 | Bore (d) N/A 16.375 in415.925 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M268749-902E3 | Bore (d) N/A 16.375 in415.925 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.6249 in244.472 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 166000 lbf740000 N | Series N/A M268700 |
CAD
N/A
|
| M270749-902G3 | Bore (d) N/A 17.625 in447.675 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|
| M270749-902H6 | Bore (d) N/A 17.625 in447.675 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|