CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M270749-902G7 | Bore (d) N/A 17.625 in447.675 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|
| M270749-90115 | Bore (d) N/A 17.625 in447.675 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|
| M270749-90117 | Bore (d) N/A 17.625 in447.675 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|
| M270749-90118 | Bore (d) N/A 17.625 in447.675 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|
| M270749-90116 | Bore (d) N/A 17.625 in447.675 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|
| M270749-902A6 | Bore (d) N/A 17.625 in447.675 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|
| M270749-902A9 | Bore (d) N/A 17.625 in447.675 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|
| M270749-902B9 | Bore (d) N/A 17.625 in447.675 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|
| M270749-902C4 | Bore (d) N/A 17.625 in447.675 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|
| M270749-902F9 | Bore (d) N/A 17.625 in447.675 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|
| M270749-903G6 | Bore (d) N/A 17.625 in447.675 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|
| M270749-902D4 | Bore (d) N/A 17.625 in447.675 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|
| M270749-902G8 | Bore (d) N/A 17.625 in447.675 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|
| M270749-902H4 | Bore (d) N/A 17.625 in447.675 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|
| M270749-902H5 | Bore (d) N/A 17.625 in447.675 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|
| M270749-902D2 | Bore (d) N/A 17.625 in447.675 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|
| M270730-902A2 | Bore (d) N/A 16.125 in409.575 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|
| M270730-902A9 | Bore (d) N/A 16.125 in409.575 mm | O.D. (D) N/A 25.0000 in635.000 mm | Outer Ring Width (C) N/A 8.125 in206.375 mm | Width (T) N/A 10.125 in257.175 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 lbf5700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 191000 lbf849000 N | Series N/A M270700 |
CAD
N/A
|
| M541349-902A3 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5000 in292.100 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.3124 in109.535 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 263000 lbf1170000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39100 lbf174000 N | Series N/A M541300 |
CAD
N/A
|
| M541349-902A4 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5000 in292.100 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.3124 in109.535 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 263000 lbf1170000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39100 lbf174000 N | Series N/A M541300 |
CAD
N/A
|
| M541349-902A5 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5000 in292.100 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.3124 in109.535 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 263000 lbf1170000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39100 lbf174000 N | Series N/A M541300 |
CAD
N/A
|
| M541349-902A7 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5000 in292.100 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.3124 in109.535 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 263000 lbf1170000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39100 lbf174000 N | Series N/A M541300 |
CAD
N/A
|
| M541349-902A6 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5000 in292.100 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.3124 in109.535 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 263000 lbf1170000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39100 lbf174000 N | Series N/A M541300 |
CAD
N/A
|
| M541349-902B3 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5000 in292.100 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.3124 in109.535 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 263000 lbf1170000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39100 lbf174000 N | Series N/A M541300 |
CAD
N/A
|
| M667944-90086 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 5.8125 in147.638 mm | Width (T) N/A 7.3124 in185.735 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 731000 lbf3250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf484000 N | Series N/A M667900 |
CAD
N/A
|