CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
4626 - 4650 of 4804 | Results Per Page | View | Unit of Measure
« 186 187 188 189 190 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 16 in406.400 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A M667900 N/A
N/A 16 in406.400 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A M667900 N/A
N/A 16 in406.400 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A M667900 N/A
N/A 16.125 in409.575 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A M667900 N/A
N/A 16.125 in409.575 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A M667900 N/A
N/A 15.246 in387.248 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A M667900 N/A
N/A 15.246 in387.248 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A M667900 N/A
N/A 15.246 in387.248 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A M667900 N/A
N/A 3.5425 in89.98 mm N/A 6.374 in161.9 mm N/A 1.75 in44.45 mm N/A 2.75 in69.85 mm N/A 1.1875 in30.163 mm N/A 79500 lbf354000 N N/A 11800 lbf52600 N N/A M919000 N/A
N/A 2.2500 in57.15 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
N/A 2.2500 in57.15 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
N/A 2.1654 in55.001 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.3622 in60.000 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.5000 in63.5 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.5000 in63.5 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.5000 in63.5 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.5000 in63.5 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.5000 in63.5 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.5000 in63.5 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.5000 in63.5 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.5000 in63.5 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.5591 in65.001 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.5591 in65.001 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.7500 in69.85 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.7500 in69.85 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
4626 - 4650 of 4804 | Results Per Page | View | Unit of Measure
« 186 187 188 189 190 »