CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 482-90114 | Bore (d) N/A 2.7500 in69.85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 482-90115 | Bore (d) N/A 2.7500 in69.85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 482-90224 | Bore (d) N/A 2.7500 in69.85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 482-90072 | Bore (d) N/A 2.7500 in69.85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 482-90074 | Bore (d) N/A 2.7500 in69.85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 482-90078 | Bore (d) N/A 2.7500 in69.85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 482-90075 | Bore (d) N/A 2.7500 in69.85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 482-90118 | Bore (d) N/A 2.7500 in69.85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 482-90146 | Bore (d) N/A 2.7500 in69.85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 483-90090 | Bore (d) N/A 2.5000 in63.5 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 483-90153 | Bore (d) N/A 2.5000 in63.5 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 483-90175 | Bore (d) N/A 2.5000 in63.5 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 483-90242 | Bore (d) N/A 2.5000 in63.5 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 483-90091 | Bore (d) N/A 2.5000 in63.5 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 483-90187 | Bore (d) N/A 2.5000 in63.5 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 484-90100 | Bore (d) N/A 2.7559 in70 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 484-90104 | Bore (d) N/A 2.7559 in70 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 484-90105 | Bore (d) N/A 2.7559 in70 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 484-90160 | Bore (d) N/A 2.7559 in70 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 484-902A2 | Bore (d) N/A 2.7559 in70 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 484-90229 | Bore (d) N/A 2.7559 in70 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 484-90263 | Bore (d) N/A 2.7559 in70 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 484-903A1 | Bore (d) N/A 2.7559 in70 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 598A-90212 | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 639-90017 | Bore (d) N/A 2.5000 in63.5 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.75 in95.25 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf481000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16100 lbf71600 N | Series N/A 635 |
CAD
N/A
|