CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE328167-90024 | Bore (d) N/A 16.75 in425.45 mm | O.D. (D) N/A 26.996 in685.698 mm | Outer Ring Width (C) N/A 9.25 in234.95 mm | Width (T) N/A 12.25 in311.15 mm | Inner Ring Width (B) N/A 5.622 in142.799 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 lbf5450000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 183000 lbf812000 N | Series N/A 328000 |
CAD
N/A
|
| EE328167-90031 | Bore (d) N/A 16.75 in425.45 mm | O.D. (D) N/A 26.996 in685.698 mm | Outer Ring Width (C) N/A 9.25 in234.95 mm | Width (T) N/A 12.25 in311.15 mm | Inner Ring Width (B) N/A 5.622 in142.799 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 lbf5450000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 183000 lbf812000 N | Series N/A 328000 |
CAD
N/A
|
| EE328167-902A4 | Bore (d) N/A 16.75 in425.45 mm | O.D. (D) N/A 26.996 in685.698 mm | Outer Ring Width (C) N/A 9.25 in234.95 mm | Width (T) N/A 12.25 in311.15 mm | Inner Ring Width (B) N/A 5.622 in142.799 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 lbf5450000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 183000 lbf812000 N | Series N/A 328000 |
CAD
N/A
|
| EE426200-902A6 | Bore (d) N/A 20 in508 mm | O.D. (D) N/A 33 in838.2 mm | Outer Ring Width (C) N/A 8.75 in222.25 mm | Width (T) N/A 12 in304.8 mm | Inner Ring Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1410000 lbf6290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 210000 lbf936000 N | Series N/A 426000 |
CAD
N/A
|
| EE571602-90028 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 26.5 in673.1 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 7.5842 in192.639 mm | Inner Ring Width (B) N/A 3.458 in87.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 797000 lbf3540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 119000 lbf528000 N | Series N/A 570000 |
CAD
N/A
|
| EE571602-90035 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 26.5 in673.1 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 7.5842 in192.639 mm | Inner Ring Width (B) N/A 3.458 in87.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 797000 lbf3540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 119000 lbf528000 N | Series N/A 570000 |
CAD
N/A
|
| EE571703-90033 | Bore (d) N/A 17 in431.800 mm | O.D. (D) N/A 26.5 in673.1 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 7.5842 in192.639 mm | Inner Ring Width (B) N/A 3.458 in87.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 797000 lbf3540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 119000 lbf528000 N | Series N/A 570000 |
CAD
N/A
|
| EE571703-902A3 | Bore (d) N/A 17 in431.800 mm | O.D. (D) N/A 26.5 in673.1 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 7.5842 in192.639 mm | Inner Ring Width (B) N/A 3.458 in87.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 797000 lbf3540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 119000 lbf528000 N | Series N/A 570000 |
CAD
N/A
|
| EE571703-90014 | Bore (d) N/A 17 in431.800 mm | O.D. (D) N/A 26.5 in673.1 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 7.5842 in192.639 mm | Inner Ring Width (B) N/A 3.458 in87.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 797000 lbf3540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 119000 lbf528000 N | Series N/A 570000 |
CAD
N/A
|
| EE571703-90023 | Bore (d) N/A 17 in431.800 mm | O.D. (D) N/A 26.5 in673.1 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 7.5842 in192.639 mm | Inner Ring Width (B) N/A 3.458 in87.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 797000 lbf3540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 119000 lbf528000 N | Series N/A 570000 |
CAD
N/A
|
| EE571703-902A4 | Bore (d) N/A 17 in431.800 mm | O.D. (D) N/A 26.5 in673.1 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 7.5842 in192.639 mm | Inner Ring Width (B) N/A 3.458 in87.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 797000 lbf3540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 119000 lbf528000 N | Series N/A 570000 |
CAD
N/A
|
| EE571703-902A5 | Bore (d) N/A 17 in431.800 mm | O.D. (D) N/A 26.5 in673.1 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 7.5842 in192.639 mm | Inner Ring Width (B) N/A 3.458 in87.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 797000 lbf3540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 119000 lbf528000 N | Series N/A 570000 |
CAD
N/A
|
| EE649237-902A2 | Bore (d) N/A 23.738 in602.945 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649239-90073 | Bore (d) N/A 23.926 in607.72 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE655270-90049 | Bore (d) N/A 27 in685.8 mm | O.D. (D) N/A 34.5 in876.3 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.625 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 lbf4790000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 160000 lbf714000 N | Series N/A 655000 |
CAD
N/A
|
| EE655270-90050 | Bore (d) N/A 27 in685.8 mm | O.D. (D) N/A 34.5 in876.3 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.625 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 lbf4790000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 160000 lbf714000 N | Series N/A 655000 |
CAD
N/A
|
| EE655270-90053 | Bore (d) N/A 27 in685.8 mm | O.D. (D) N/A 34.5 in876.3 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.625 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 lbf4790000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 160000 lbf714000 N | Series N/A 655000 |
CAD
N/A
|
| EE662303-902A3 | Bore (d) N/A 23 in584.2 mm | O.D. (D) N/A 35.5 in901.7 mm | Outer Ring Width (C) N/A 8.4375 in214.313 mm | Width (T) N/A 11.7501 in298.453 mm | Inner Ring Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1950000 lbf8670000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 290000 lbf1290000 N | Series N/A 660000 |
CAD
N/A
|
| EE662303 | Bore (d) N/A 23 in584.2 mm | O.D. (D) N/A 35.5 in901.7 mm | Outer Ring Width (C) N/A 8.4375 in214.313 mm | Width (T) N/A 11.7501 in298.453 mm | Inner Ring Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1950000 lbf8670000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 290000 lbf1290000 N | Series N/A 660000 |
CAD
N/A
|
| EE737173-90039 | Bore (d) N/A 17.375 in441.325 mm | O.D. (D) N/A 26 in660.4 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.6875 in195.262 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 689000 lbf3070000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 103000 lbf457000 N | Series N/A 737000 |
CAD
N/A
|
| EE737181-90040 | Bore (d) N/A 18 in457.200 mm | O.D. (D) N/A 26 in660.4 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.6875 in195.262 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 689000 lbf3070000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 103000 lbf457000 N | Series N/A 737000 |
CAD
N/A
|
| EE737181-90042 | Bore (d) N/A 18 in457.200 mm | O.D. (D) N/A 26 in660.4 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.6875 in195.262 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 689000 lbf3070000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 103000 lbf457000 N | Series N/A 737000 |
CAD
N/A
|
| EE743240-902A7 | Bore (d) N/A 24 in609.600 mm | O.D. (D) N/A 32 in812.8 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 812000 lbf3610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf538000 N | Series N/A 743000 |
CAD
N/A
|
| EE743240-902A2 | Bore (d) N/A 24 in609.600 mm | O.D. (D) N/A 32 in812.8 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 812000 lbf3610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf538000 N | Series N/A 743000 |
CAD
N/A
|
| EE743240-902A5 | Bore (d) N/A 24 in609.600 mm | O.D. (D) N/A 32 in812.8 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 812000 lbf3610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf538000 N | Series N/A 743000 |
CAD
N/A
|