CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
4726 - 4750 of 4804 | Results Per Page | View | Unit of Measure
« 186 187 188 189 190 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 24 in609.600 mm N/A 32 in812.8 mm N/A 5.75 in146.05 mm N/A 7.5 in190.5 mm N/A 3.25 in82.55 mm N/A 812000 lbf3610000 N N/A 121000 lbf538000 N N/A 743000 N/A
N/A 10 in254.000 mm N/A 17.5 in444.5 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 2.875 in73.025 mm N/A 460000 lbf2050000 N N/A 68500 lbf305000 N N/A 822000 N/A
N/A 22 in558.8 mm N/A 29 in736.6 mm N/A 5.4375 in138.113 mm N/A 7.3751 in187.328 mm N/A 3.4688 in88.108 mm N/A 810000 lbf3600000 N N/A 121000 lbf536000 N N/A 843000 N/A
N/A 22 in558.8 mm N/A 29 in736.6 mm N/A 5.4375 in138.113 mm N/A 7.3751 in187.328 mm N/A 3.4688 in88.108 mm N/A 810000 lbf3600000 N N/A 121000 lbf536000 N N/A 843000 N/A
N/A 22 in558.8 mm N/A 29 in736.6 mm N/A 5.4375 in138.113 mm N/A 7.3751 in187.328 mm N/A 3.4688 in88.108 mm N/A 810000 lbf3600000 N N/A 121000 lbf536000 N N/A 843000 N/A
N/A 22 in558.8 mm N/A 29 in736.6 mm N/A 5.4375 in138.113 mm N/A 7.3751 in187.328 mm N/A 3.4688 in88.108 mm N/A 810000 lbf3600000 N N/A 121000 lbf536000 N N/A 843000 N/A
N/A 22 in558.8 mm N/A 29 in736.6 mm N/A 5.4375 in138.113 mm N/A 7.3751 in187.328 mm N/A 3.4688 in88.108 mm N/A 810000 lbf3600000 N N/A 121000 lbf536000 N N/A 843000 N/A
N/A 22 in558.8 mm N/A 29 in736.6 mm N/A 5.4375 in138.113 mm N/A 7.3751 in187.328 mm N/A 3.4688 in88.108 mm N/A 810000 lbf3600000 N N/A 121000 lbf536000 N N/A 843000 N/A
N/A 22 in558.8 mm N/A 29 in736.6 mm N/A 5.4375 in138.113 mm N/A 7.3751 in187.328 mm N/A 3.4688 in88.108 mm N/A 810000 lbf3600000 N N/A 121000 lbf536000 N N/A 843000 N/A
N/A 22 in558.8 mm N/A 29 in736.6 mm N/A 5.4375 in138.113 mm N/A 7.3751 in187.328 mm N/A 3.4688 in88.108 mm N/A 810000 lbf3600000 N N/A 121000 lbf536000 N N/A 843000 N/A
N/A 22 in558.8 mm N/A 29 in736.6 mm N/A 5.4375 in138.113 mm N/A 7.3751 in187.328 mm N/A 3.4688 in88.108 mm N/A 810000 lbf3600000 N N/A 121000 lbf536000 N N/A 843000 N/A
N/A 16 in406.400 mm N/A 24 in609.6 mm N/A 4.875 in123.825 mm N/A 7.375 in187.325 mm N/A 3.3125 in84.138 mm N/A 721000 lbf3210000 N N/A 107000 lbf477000 N N/A 910000 N/A
N/A 16 in406.400 mm N/A 24 in609.6 mm N/A 4.875 in123.825 mm N/A 7.375 in187.325 mm N/A 3.3125 in84.138 mm N/A 721000 lbf3210000 N N/A 107000 lbf477000 N N/A 910000 N/A
N/A 16 in406.400 mm N/A 24 in609.6 mm N/A 4.875 in123.825 mm N/A 7.375 in187.325 mm N/A 3.3125 in84.138 mm N/A 721000 lbf3210000 N N/A 107000 lbf477000 N N/A 910000 N/A
N/A 16 in406.400 mm N/A 24 in609.6 mm N/A 4.875 in123.825 mm N/A 7.375 in187.325 mm N/A 3.3125 in84.138 mm N/A 721000 lbf3210000 N N/A 107000 lbf477000 N N/A 910000 N/A
N/A 16 in406.400 mm N/A 24 in609.6 mm N/A 4.875 in123.825 mm N/A 7.375 in187.325 mm N/A 3.3125 in84.138 mm N/A 721000 lbf3210000 N N/A 107000 lbf477000 N N/A 910000 N/A
N/A 16 in406.400 mm N/A 24 in609.6 mm N/A 4.875 in123.825 mm N/A 7.375 in187.325 mm N/A 3.3125 in84.138 mm N/A 721000 lbf3210000 N N/A 107000 lbf477000 N N/A 910000 N/A
N/A 16 in406.400 mm N/A 24 in609.6 mm N/A 4.875 in123.825 mm N/A 7.375 in187.325 mm N/A 3.3125 in84.138 mm N/A 721000 lbf3210000 N N/A 107000 lbf477000 N N/A 910000 N/A
N/A 20.5 in520.7 mm N/A 29 in736.6 mm N/A 4.5 in114.3 mm N/A 7.3426 in186.502 mm N/A 3.2188 in81.758 mm N/A 778000 lbf3460000 N N/A 116000 lbf516000 N N/A 980000 N/A
N/A 20.5 in520.7 mm N/A 29 in736.6 mm N/A 4.5 in114.3 mm N/A 7.3426 in186.502 mm N/A 3.2188 in81.758 mm N/A 778000 lbf3460000 N N/A 116000 lbf516000 N N/A 980000 N/A
N/A 18 in457.200 mm N/A 24.25 in615.95 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 3.375 in85.725 mm N/A 760000 lbf3380000 N N/A 113000 lbf503000 N N/A LM272200 N/A
N/A 18 in457.200 mm N/A 24.25 in615.95 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 3.375 in85.725 mm N/A 760000 lbf3380000 N N/A 113000 lbf503000 N N/A LM272200 N/A
N/A 18 in457.200 mm N/A 24.25 in615.95 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 3.375 in85.725 mm N/A 760000 lbf3380000 N N/A 113000 lbf503000 N N/A LM272200 N/A
N/A 19 in482.6 mm N/A 24.25 in615.95 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 3.375 in85.725 mm N/A 662000 lbf2950000 N N/A 98600 lbf439000 N N/A LM272200 N/A
N/A 19 in482.6 mm N/A 24.25 in615.95 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 3.375 in85.725 mm N/A 662000 lbf2950000 N N/A 98600 lbf439000 N N/A LM272200 N/A
4726 - 4750 of 4804 | Results Per Page | View | Unit of Measure
« 186 187 188 189 190 »