CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 07096 / 07196D | Bore (d) N/A 0.9905 in25.159 mm | O.D. (D) N/A 1.9687 in50.005 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 1.3126 in33.34 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1700 lbf7550 N | Series N/A 7000 |
CAD
N/A
|
| 07087X / 07196D | Bore (d) N/A 0.875 in22.225 mm | O.D. (D) N/A 1.9687 in50.005 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 1.3126 in33.34 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1700 lbf7550 N | Series N/A 7000 |
CAD
N/A
|
| 07079 / 07196D | Bore (d) N/A 0.7874 in20.000 mm | O.D. (D) N/A 1.9687 in50.005 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 1.3126 in33.34 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1700 lbf7550 N | Series N/A 7000 |
CAD
N/A
|
| 07093 / 07196D | Bore (d) N/A 0.9375 in23.813 mm | O.D. (D) N/A 1.9687 in50.005 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 1.3126 in33.34 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1700 lbf7550 N | Series N/A 7000 |
CAD
N/A
|
| 07087 / 07196DC | Bore (d) N/A 0.875 in22.225 mm | O.D. (D) N/A 1.9687 in50.005 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 1.3126 in33.34 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1700 lbf7550 N | Series N/A 7000 |
CAD
N/A
|
| 07087X / 07196DC | Bore (d) N/A 0.875 in22.225 mm | O.D. (D) N/A 1.9687 in50.005 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 1.3126 in33.34 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1700 lbf7550 N | Series N/A 7000 |
CAD
N/A
|
| 07093 / 07196DC | Bore (d) N/A 0.9375 in23.813 mm | O.D. (D) N/A 1.9687 in50.005 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 1.3126 in33.34 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1700 lbf7550 N | Series N/A 7000 |
CAD
N/A
|
| 07096 / 07196DC | Bore (d) N/A 0.9905 in25.159 mm | O.D. (D) N/A 1.9687 in50.005 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 1.3126 in33.34 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1700 lbf7550 N | Series N/A 7000 |
CAD
N/A
|
| 07097 / 07196DC | Bore (d) N/A 0.9843 in25.001 mm | O.D. (D) N/A 1.9687 in50.005 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 1.3126 in33.34 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1700 lbf7550 N | Series N/A 7000 |
CAD
N/A
|
| 07079 / 07196DC | Bore (d) N/A 0.7874 in20.000 mm | O.D. (D) N/A 1.9687 in50.005 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 1.3126 in33.34 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1700 lbf7550 N | Series N/A 7000 |
CAD
N/A
|
| 07098 / 07196DC | Bore (d) N/A 0.9835 in24.981 mm | O.D. (D) N/A 1.9687 in50.005 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 1.3126 in33.34 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1700 lbf7550 N | Series N/A 7000 |
CAD
N/A
|
| 07100 / 07196DC | Bore (d) N/A 1.0000 in25.4 mm | O.D. (D) N/A 1.9687 in50.005 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 1.3126 in33.34 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1700 lbf7550 N | Series N/A 7000 |
CAD
N/A
|
| 08118 / 08231D | Bore (d) N/A 1.1875 in30.163 mm | O.D. (D) N/A 2.3125 in58.738 mm | Outer Ring Width (C) N/A 0.9688 in24.608 mm | Width (T) N/A 1.2811 in32.540 mm | Inner Ring Width (B) N/A 0.5937 in15.080 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12400 lbf55200 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1850 lbf8220 N | Series N/A 8000 |
CAD
N/A
|
| 08125 / 08231D | Bore (d) N/A 1.2500 in31.75 mm | O.D. (D) N/A 2.3125 in58.738 mm | Outer Ring Width (C) N/A 0.9688 in24.608 mm | Width (T) N/A 1.2811 in32.540 mm | Inner Ring Width (B) N/A 0.5937 in15.080 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12400 lbf55200 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1850 lbf8220 N | Series N/A 8000 |
CAD
N/A
|
| EE101103-90038 | Bore (d) N/A 11.0312 in280.192 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.7499 in120.647 mm | Inner Ring Width (B) N/A 1.9768 in50.211 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 270000 lbf1200000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40200 lbf179000 N | Series N/A 100000 |
CAD
N/A
|
| EE107057-90069 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060-99403 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060V / 107105CD | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 364000 lbf1620000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 54200 lbf241000 N | Series N/A 107000 |
CAD
N/A
|
| EE107057V / 107105CD | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 364000 lbf1620000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 54200 lbf241000 N | Series N/A 107000 |
CAD
N/A
|
| EE107055 / 107105CD | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE109120-90028 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 16.25 in412.75 mm | Outer Ring Width (C) N/A 3.625 in92.075 mm | Width (T) N/A 4.875 in123.825 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 242000 lbf1080000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36000 lbf160000 N | Series N/A 109000 |
CAD
N/A
|
| EE113089-90010 | Bore (d) N/A 8.992 in228.397 mm | O.D. (D) N/A 17.0000 in431.800 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 7.7499 in196.847 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 499000 lbf2220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 74300 lbf330000 N | Series N/A 113000 |
CAD
N/A
|
| EE113091-90028 | Bore (d) N/A 8.9945 in228.46 mm | O.D. (D) N/A 17.0000 in431.800 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 7.7499 in196.847 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 499000 lbf2220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 74300 lbf330000 N | Series N/A 113000 |
CAD
N/A
|
| EE114080-902A1 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 7.75 in196.85 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 477000 lbf2120000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71000 lbf316000 N | Series N/A 114000 |
CAD
N/A
|
| EE114081 / 114161D | Bore (d) N/A 8.0015 in203.238 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 7.75 in196.85 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 477000 lbf2120000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71000 lbf316000 N | Series N/A 114000 |
CAD
N/A
|