CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 392 / 394DC | Bore (d) N/A 2.4375 in61.913 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 399A / 394DC | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 399AS / 394DC | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 392A / 394DC | Bore (d) N/A 2.4375 in61.913 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 396A / 394DC | Bore (d) N/A 1.7712 in44.988 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 396 / 394DC | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395CS / 394DC | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.1764 in55.281 mm | Inner Ring Width (B) N/A 0.923 in23.444 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 397 / 394DC | Bore (d) N/A 2.3622 in60.000 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395A / 394DC | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395-S / 394DC | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395 / 394DC | Bore (d) N/A 2.5000 in63.5 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395X / 394DC | Bore (d) N/A 2.5000 in63.5 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 399A / 394YD | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395 / 394YD | Bore (d) N/A 2.5000 in63.5 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 392A / 394YD | Bore (d) N/A 2.4375 in61.913 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 397-902A6 | Bore (d) N/A 2.3622 in60.000 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 399AS / 394YD | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395X / 394YD | Bore (d) N/A 2.5000 in63.5 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 390 / 394YD | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 390A / 394YD | Bore (d) N/A 2.5000 in63.5 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395CS / 394YD | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.1764 in55.281 mm | Inner Ring Width (B) N/A 0.923 in23.444 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 396A / 394YD | Bore (d) N/A 1.7712 in44.988 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 396 / 394YD | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 39585A / 39520DC | Bore (d) N/A 2.5000 in63.5 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65300 lbf291000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9730 lbf43300 N | Series N/A 39500 |
CAD
N/A
|
| 39573 / 39520DC | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65300 lbf291000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9730 lbf43300 N | Series N/A 39500 |
CAD
N/A
|