CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 39575 / 39520DC | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65300 lbf291000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9730 lbf43300 N | Series N/A 39500 |
CAD
N/A
|
| 39578 / 39520DC | Bore (d) N/A 2.1250 in53.975 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65300 lbf291000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9730 lbf43300 N | Series N/A 39500 |
CAD
N/A
|
| 39580 / 39520DC | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65300 lbf291000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9730 lbf43300 N | Series N/A 39500 |
CAD
N/A
|
| 39581 / 39520DC | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65300 lbf291000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9730 lbf43300 N | Series N/A 39500 |
CAD
N/A
|
| 39582A / 39520DC | Bore (d) N/A 2.3622 in60.000 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65300 lbf291000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9730 lbf43300 N | Series N/A 39500 |
CAD
N/A
|
| 39590A / 39520DC | Bore (d) N/A 2.6240 in66.650 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65300 lbf291000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9730 lbf43300 N | Series N/A 39500 |
CAD
N/A
|
| 39585 / 39520DC | Bore (d) N/A 2.5000 in63.5 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65300 lbf291000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9730 lbf43300 N | Series N/A 39500 |
CAD
N/A
|
| 39585P / 39520DC | Bore (d) N/A 2.5000 in63.5 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 77400 lbf344000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11500 lbf51300 N | Series N/A 39500 |
CAD
N/A
|
| 39591 / 39520DC | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65300 lbf291000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9730 lbf43300 N | Series N/A 39500 |
CAD
N/A
|
| 39586 / 39520DC | Bore (d) N/A 2.5586 in64.988 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.2175 in30.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65300 lbf291000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9730 lbf43300 N | Series N/A 39500 |
CAD
N/A
|
| 39589 / 39520DC | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65300 lbf291000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9730 lbf43300 N | Series N/A 39500 |
CAD
N/A
|
| 39590 / 39520DC | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65300 lbf291000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9730 lbf43300 N | Series N/A 39500 |
CAD
N/A
|
| 41126 / 41294D | Bore (d) N/A 1.1250 in28.575 mm | O.D. (D) N/A 2-15/16 in74.613 mm | Outer Ring Width (C) N/A 1.625 in41.275 mm | Width (T) N/A 2.1875 in55.563 mm | Inner Ring Width (B) N/A 0.955 in24.257 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32300 lbf144000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4820 lbf21400 N | Series N/A 41000 |
CAD
N/A
|
| 41125 / 41294D | Bore (d) N/A 1.1250 in28.575 mm | O.D. (D) N/A 2-15/16 in74.613 mm | Outer Ring Width (C) N/A 1.625 in41.275 mm | Width (T) N/A 2.1875 in55.563 mm | Inner Ring Width (B) N/A 0.955 in24.257 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32300 lbf144000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4820 lbf21400 N | Series N/A 41000 |
CAD
N/A
|
| 41106 / 41294D | Bore (d) N/A 1.0625 in26.988 mm | O.D. (D) N/A 2-15/16 in74.613 mm | Outer Ring Width (C) N/A 1.625 in41.275 mm | Width (T) N/A 2.1875 in55.563 mm | Inner Ring Width (B) N/A 0.955 in24.257 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32300 lbf144000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4820 lbf21400 N | Series N/A 41000 |
CAD
N/A
|
| 41100 / 41294D | Bore (d) N/A 1.0000 in25.4 mm | O.D. (D) N/A 2-15/16 in74.613 mm | Outer Ring Width (C) N/A 1.625 in41.275 mm | Width (T) N/A 2.1875 in55.563 mm | Inner Ring Width (B) N/A 0.955 in24.257 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32300 lbf144000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4820 lbf21400 N | Series N/A 41000 |
CAD
N/A
|
| EE420793-90055 | Bore (d) N/A 7.9375 in201.613 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 457000 lbf2030000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 68100 lbf303000 N | Series N/A 420000 |
CAD
N/A
|
| EE420850-90010 | Bore (d) N/A 8.5 in215.900 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.8749 in174.622 mm | Inner Ring Width (B) N/A 3.1249 in79.372 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 432000 lbf1920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 64300 lbf286000 N | Series N/A 420000 |
CAD
N/A
|
| EE420801-90079 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 457000 lbf2030000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 68100 lbf303000 N | Series N/A 420000 |
CAD
N/A
|
| EE420812X-90010 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 432000 lbf1920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 64300 lbf286000 N | Series N/A 420000 |
CAD
N/A
|
| EE420793W / 421451CD | Bore (d) N/A 7.9375 in201.613 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 457000 lbf2030000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 68100 lbf303000 N | Series N/A 420000 |
CAD
N/A
|
| EE420751-90081 | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 457000 lbf2030000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 68100 lbf303000 N | Series N/A 420000 |
CAD
N/A
|
| EE420701-90087 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 457000 lbf2030000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 68100 lbf303000 N | Series N/A 420000 |
CAD
N/A
|
| EE420651-90078 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 457000 lbf2030000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 68100 lbf303000 N | Series N/A 420000 |
CAD
N/A
|
| EE420651 / 421455D | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.25 in133.35 mm | Width (T) N/A 7.4999 in190.497 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 457000 lbf2030000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 68100 lbf303000 N | Series N/A 420000 |
CAD
N/A
|