CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
726 - 750 of 4804 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 2.1875 in55.563 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
N/A 1.8750 in47.625 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A 455 N/A
N/A 1.5 in38.1 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A 455 N/A
N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
N/A 6.5 in165.1 mm N/A 8.875 in225.425 mm N/A 2.75 in69.85 mm N/A 3.375 in85.725 mm N/A 1.5625 in39.688 mm N/A 119000 lbf528000 N N/A 17700 lbf78600 N N/A 46700 N/A
N/A 6.25 in158.75 mm N/A 8.875 in225.425 mm N/A 2.75 in69.85 mm N/A 3.375 in85.725 mm N/A 1.5625 in39.688 mm N/A 119000 lbf528000 N N/A 17700 lbf78600 N N/A 46700 N/A
N/A 6.5625 in166.688 mm N/A 8.875 in225.425 mm N/A 2.75 in69.85 mm N/A 3.375 in85.725 mm N/A 1.5625 in39.688 mm N/A 119000 lbf528000 N N/A 17700 lbf78600 N N/A 46700 N/A
N/A 6.5 in165.1 mm N/A 8.875 in225.425 mm N/A 2.75 in69.85 mm N/A 3.375 in85.725 mm N/A 1.5625 in39.688 mm N/A 119000 lbf528000 N N/A 17700 lbf78600 N N/A 46700 N/A
N/A 6.25 in158.75 mm N/A 8.875 in225.425 mm N/A 3 in76.2 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 119000 lbf528000 N N/A 17700 lbf78600 N N/A 46700 N/A
N/A 6.5 in165.1 mm N/A 8.875 in225.425 mm N/A 3 in76.2 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 119000 lbf528000 N N/A 17700 lbf78600 N N/A 46700 N/A
N/A 6.5625 in166.688 mm N/A 8.875 in225.425 mm N/A 3 in76.2 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 119000 lbf528000 N N/A 17700 lbf78600 N N/A 46700 N/A
N/A 2.1654 in55.001 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.7500 in69.85 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.142 in29.007 mm N/A 53000 lbf236000 N N/A 7890 lbf35100 N N/A 475 N/A
N/A 2.6250 in66.675 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.7500 in69.85 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.6875 in68.263 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.5591 in65.001 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.7559 in70 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.5000 in63.5 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
N/A 2.8125 in71.438 mm N/A 4.7244 in120.000 mm N/A 2.3125 in58.738 mm N/A 2.8124 in71.435 mm N/A 1.2813 in32.545 mm N/A 70000 lbf311000 N N/A 10400 lbf46300 N N/A 47400 N/A
N/A 2.7500 in69.85 mm N/A 4.7244 in120.000 mm N/A 2.3125 in58.738 mm N/A 2.8124 in71.435 mm N/A 1.2813 in32.545 mm N/A 70000 lbf311000 N N/A 10400 lbf46300 N N/A 47400 N/A
N/A 2.8125 in71.438 mm N/A 4.7244 in120.000 mm N/A 2.3125 in58.738 mm N/A 2.8124 in71.435 mm N/A 1.2813 in32.545 mm N/A 70000 lbf311000 N N/A 10400 lbf46300 N N/A 47400 N/A
N/A 2.7500 in69.85 mm N/A 4.7244 in120.000 mm N/A 2.3125 in58.738 mm N/A 2.8124 in71.435 mm N/A 1.2813 in32.545 mm N/A 70000 lbf311000 N N/A 10400 lbf46300 N N/A 47400 N/A
N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 1.5 in38.1 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A 48200 N/A
726 - 750 of 4804 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »