CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 55196 / 55444D | Bore (d) N/A 1.9675 in49.975 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.5624 in65.085 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 49400 lbf220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7350 lbf32700 N | Series N/A 55000 |
CAD
N/A
|
| 55197 / 55444D | Bore (d) N/A 1.9675 in49.975 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.5624 in65.085 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 49400 lbf220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7350 lbf32700 N | Series N/A 55000 |
CAD
N/A
|
| 55195 / 55444D | Bore (d) N/A 1.968 in49.987 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.5624 in65.085 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41600 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6200 lbf27600 N | Series N/A 55000 |
CAD
N/A
|
| 55194 / 55444D | Bore (d) N/A 1.968 in49.987 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.5624 in65.085 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41600 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6200 lbf27600 N | Series N/A 55000 |
CAD
N/A
|
| 55175-90042 | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.5624 in65.085 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 49400 lbf220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7350 lbf32700 N | Series N/A 55000 |
CAD
N/A
|
| 55176 / 55444D | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.5624 in65.085 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 49400 lbf220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7350 lbf32700 N | Series N/A 55000 |
CAD
N/A
|
| 55200-90076 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.5624 in65.085 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 49400 lbf220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7350 lbf32700 N | Series N/A 55000 |
CAD
N/A
|
| 55187-90087 | Bore (d) N/A 1.8750 in47.625 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.5624 in65.085 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 49400 lbf220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7350 lbf32700 N | Series N/A 55000 |
CAD
N/A
|
| 55200 / 55452D | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.5268 in114.981 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 49400 lbf220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7350 lbf32700 N | Series N/A 55000 |
CAD
N/A
|
| 55206 / 55452D | Bore (d) N/A 2.0625 in52.388 mm | O.D. (D) N/A 4.5268 in114.981 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 49400 lbf220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7350 lbf32700 N | Series N/A 55000 |
CAD
N/A
|
| 55176C / 55452D | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 4.5268 in114.981 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59200 lbf263000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8810 lbf39200 N | Series N/A 55000C |
CAD
N/A
|
| 55200C / 55452D | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.5268 in114.981 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59200 lbf263000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8810 lbf39200 N | Series N/A 55000C |
CAD
N/A
|
| 55206C / 55452D | Bore (d) N/A 2.0625 in52.388 mm | O.D. (D) N/A 4.5268 in114.981 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59200 lbf263000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8810 lbf39200 N | Series N/A 55000C |
CAD
N/A
|
| 55175C / 55452D | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 4.5268 in114.981 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59200 lbf263000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8810 lbf39200 N | Series N/A 55000C |
CAD
N/A
|
| 55197 / 55452D | Bore (d) N/A 1.9675 in49.975 mm | O.D. (D) N/A 4.5268 in114.981 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 49400 lbf220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7350 lbf32700 N | Series N/A 55000 |
CAD
N/A
|
| 55187C / 55452D | Bore (d) N/A 1.8750 in47.625 mm | O.D. (D) N/A 4.5268 in114.981 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59200 lbf263000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8810 lbf39200 N | Series N/A 55000C |
CAD
N/A
|
| 55212C / 55452D | Bore (d) N/A 2.1250 in53.975 mm | O.D. (D) N/A 4.5268 in114.981 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59200 lbf263000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8810 lbf39200 N | Series N/A 55000C |
CAD
N/A
|
| 55196 / 55452D | Bore (d) N/A 1.9675 in49.975 mm | O.D. (D) N/A 4.5268 in114.981 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 49400 lbf220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7350 lbf32700 N | Series N/A 55000 |
CAD
N/A
|
| 55175 / 55452D | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 4.5268 in114.981 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 49400 lbf220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7350 lbf32700 N | Series N/A 55000 |
CAD
N/A
|
| 55176 / 55452D | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 4.5268 in114.981 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 49400 lbf220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7350 lbf32700 N | Series N/A 55000 |
CAD
N/A
|
| 55194 / 55452D | Bore (d) N/A 1.968 in49.987 mm | O.D. (D) N/A 4.5268 in114.981 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41600 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6200 lbf27600 N | Series N/A 55000 |
CAD
N/A
|
| 55187 / 55452D | Bore (d) N/A 1.8750 in47.625 mm | O.D. (D) N/A 4.5268 in114.981 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 49400 lbf220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7350 lbf32700 N | Series N/A 55000 |
CAD
N/A
|
| 55195 / 55452D | Bore (d) N/A 1.968 in49.987 mm | O.D. (D) N/A 4.5268 in114.981 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.0594 in26.909 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41600 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6200 lbf27600 N | Series N/A 55000 |
CAD
N/A
|
| 567-S / 563D | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 569 / 563D | Bore (d) N/A 2.5576 in64.963 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|