CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 568-90092 | Bore (d) N/A 2.9062 in73.817 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 570X / 563D | Bore (d) N/A 2.7559 in70 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 567X / 563D | Bore (d) N/A 2.8750 in73.025 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 567A-90069 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 566-902B4 | Bore (d) N/A 2.7500 in69.85 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 570-90113 | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 565-90016 | Bore (d) N/A 2.5000 in63.5 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 567-902B4 | Bore (d) N/A 2.8750 in73.025 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 565 / 563DC | Bore (d) N/A 2.5000 in63.5 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 566 / 563DC | Bore (d) N/A 2.7500 in69.85 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 568 / 563DC | Bore (d) N/A 2.9062 in73.817 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 567 / 563DC | Bore (d) N/A 2.8750 in73.025 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 567X / 563DC | Bore (d) N/A 2.8750 in73.025 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 567A / 563DC | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 570 / 563DC | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 570X / 563DC | Bore (d) N/A 2.7559 in70 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 569 / 563DC | Bore (d) N/A 2.5576 in64.963 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 56426 / 56649D | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 6.4951 in164.976 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.2499 in82.547 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 88600 lbf394000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13200 lbf58700 N | Series N/A 56000 |
CAD
N/A
|
| 56425 / 56649D | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 6.4951 in164.976 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.2499 in82.547 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 88600 lbf394000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13200 lbf58700 N | Series N/A 56000 |
CAD
N/A
|
| 56418 / 56649D | Bore (d) N/A 4.1875 in106.363 mm | O.D. (D) N/A 6.4951 in164.976 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.2499 in82.547 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 88600 lbf394000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13200 lbf58700 N | Series N/A 56000 |
CAD
N/A
|
| 56425W / 56649D | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 6.4951 in164.976 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.2499 in82.547 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 88600 lbf394000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13200 lbf58700 N | Series N/A 56000 |
CAD
N/A
|
| 56425-90079 | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 6.5 in165.1 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.2499 in82.547 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 88600 lbf394000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13200 lbf58700 N | Series N/A 56000 |
CAD
N/A
|
| 56418-90015 | Bore (d) N/A 4.1875 in106.363 mm | O.D. (D) N/A 6.5 in165.1 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.2499 in82.547 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 88600 lbf394000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13200 lbf58700 N | Series N/A 56000 |
CAD
N/A
|
| 56425W / 56650CD | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 6.5 in165.1 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.2499 in82.547 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 88600 lbf394000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13200 lbf58700 N | Series N/A 56000 |
CAD
N/A
|
| 56426 / 56650CD | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 6.5 in165.1 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.2499 in82.547 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 88600 lbf394000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13200 lbf58700 N | Series N/A 56000 |
CAD
N/A
|