CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
76 - 100 of 4804 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 9 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.75 in69.85 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A 130000 N/A
N/A 9 in228.600 mm N/A 14 in355.6 mm N/A 4.625 in117.475 mm N/A 6.25 in158.75 mm N/A 2.75 in69.85 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A 130000 N/A
N/A 8.875 in225.425 mm N/A 14 in355.6 mm N/A 4.625 in117.475 mm N/A 6.25 in158.75 mm N/A 2.75 in69.85 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A 130000 N/A
N/A 7.875 in200.025 mm N/A 14 in355.6 mm N/A 4.625 in117.475 mm N/A 6.25 in158.75 mm N/A 2.75 in69.85 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A 130000 N/A
N/A 8.5 in215.900 mm N/A 14 in355.6 mm N/A 4.625 in117.475 mm N/A 6.25 in158.75 mm N/A 2.75 in69.85 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A 130000 N/A
N/A 8.125 in206.375 mm N/A 12.5000 in317.500 mm N/A 3.5 in88.9 mm N/A 5 in127 mm N/A 2.125 in53.975 mm N/A 207000 lbf919000 N N/A 30800 lbf137000 N N/A 132000 N/A
N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 3.5 in88.9 mm N/A 5 in127 mm N/A 2.125 in53.975 mm N/A 219000 lbf973000 N N/A 32600 lbf145000 N N/A 132000 N/A
N/A 8.125 in206.375 mm N/A 12.5000 in317.500 mm N/A 3.5 in88.9 mm N/A 5 in127 mm N/A 2.125 in53.975 mm N/A 207000 lbf919000 N N/A 30800 lbf137000 N N/A 132000 N/A
N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 3.5 in88.9 mm N/A 5 in127 mm N/A 2.125 in53.975 mm N/A 219000 lbf973000 N N/A 32600 lbf145000 N N/A 132000 N/A
N/A 10 in254.000 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
N/A 10.25 in260.35 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
N/A 1.5 in38.1 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 0.75 in19.05 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
N/A 1.5 in38.1 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 0.75 in19.05 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
N/A 1.4375 in36.513 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 0.75 in19.05 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
N/A 1.5 in38.1 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 0.75 in19.05 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
N/A 1.5 in38.1 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3749 in60.322 mm N/A 1.0313 in26.195 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
N/A 1.5 in38.1 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 0.75 in19.05 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
N/A 1.4375 in36.513 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 0.75 in19.05 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
N/A 1.5 in38.1 mm N/A 2.5 in63.5 mm N/A 1.25 in31.75 mm N/A 1.5 in38.1 mm N/A 0.4688 in11.908 mm N/A 10600 lbf47300 N N/A 1580 lbf7040 N N/A 13800 N/A
N/A 1.515 in38.481 mm N/A 2.5 in63.5 mm N/A 1.25 in31.75 mm N/A 1.5 in38.1 mm N/A 0.4688 in11.908 mm N/A 10600 lbf47300 N N/A 1580 lbf7040 N N/A 13800 N/A
N/A 1.3125 in33.338 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
N/A 1.2500 in31.75 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
N/A 1.3125 in33.338 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
N/A 1.2500 in31.75 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
N/A 1.3125 in33.338 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
76 - 100 of 4804 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »