CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 598 / 592DC | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 595 / 592DC | Bore (d) N/A 3.2500 in82.55 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 598X / 592DC | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 598A / 592DC | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 597 / 592DC | Bore (d) N/A 3 11/16 in93.663 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 596 / 592DC | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 597X / 592DC | Bore (d) N/A 3.5433 in90 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 598W / 592DC | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 642 / 632D | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.75 in95.25 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 91200 lbf406000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13600 lbf60400 N | Series N/A 635 |
CAD
N/A
|
| 645-90040 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.75 in95.25 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf481000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16100 lbf71600 N | Series N/A 635 |
CAD
N/A
|
| 641-90075 | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.75 in95.25 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf481000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16100 lbf71600 N | Series N/A 635 |
CAD
N/A
|
| 645 / 632DC | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.75 in95.25 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf481000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16100 lbf71600 N | Series N/A 635 |
CAD
N/A
|
| 641 / 632DC | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.75 in95.25 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf481000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16100 lbf71600 N | Series N/A 635 |
CAD
N/A
|
| 642 / 632DC | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.75 in95.25 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 91200 lbf406000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13600 lbf60400 N | Series N/A 635 |
CAD
N/A
|
| EE640192-902A6 | Bore (d) N/A 19.25 in488.95 mm | O.D. (D) N/A 26 in660.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.1249 in206.372 mm | Inner Ring Width (B) N/A 3.7188 in94.458 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 928000 lbf4130000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 138000 lbf614000 N | Series N/A 640000 |
CAD
N/A
|
| 64450-90044 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450W / 64700D | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64433-99406 | Bore (d) N/A 4.3304 in109.992 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64432 / 64700D | Bore (d) N/A 4.3297 in109.974 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64452A-902A1 | Bore (d) N/A 4.5266 in114.976 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64433-90087 | Bore (d) N/A 4.3304 in109.992 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450 / 64700DC | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64432 / 64700DC | Bore (d) N/A 4.3297 in109.974 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450W / 64700DC | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64452A / 64700DC | Bore (d) N/A 4.5266 in114.976 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|