CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE649240-90083 | Bore (d) N/A 24 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE650170-902A4 | Bore (d) N/A 17.004 in431.902 mm | O.D. (D) N/A 26.996 in685.698 mm | Outer Ring Width (C) N/A 11.625 in295.275 mm | Width (T) N/A 14.375 in365.125 mm | Inner Ring Width (B) N/A 6.875 in174.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 lbf8080000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 270000 lbf1200000 N | Series N/A 650000 |
CAD
N/A
|
| 662 / 654D | Bore (d) N/A 3.1875 in80.963 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.4999 in88.897 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 665A / 654D | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 665-903A1 | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 657-90021 | Bore (d) N/A 2.8750 in73.025 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 663A / 654D | Bore (d) N/A 3.2500 in82.55 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 664-902A2 | Bore (d) N/A 3.3125 in84.138 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 663-90095 | Bore (d) N/A 3.2500 in82.55 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 661-90047 | Bore (d) N/A 3.125 in79.375 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 658 / 654D | Bore (d) N/A 2.9375 in74.613 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 659-90033 | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 665X / 654D | Bore (d) N/A 3.3465 in85.001 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 655-90016 | Bore (d) N/A 2.7500 in69.85 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 656-90147 | Bore (d) N/A 2.5575 in64.961 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 658 / 654DC | Bore (d) N/A 2.9375 in74.613 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 664 / 654DC | Bore (d) N/A 3.3125 in84.138 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 663A / 654DC | Bore (d) N/A 3.2500 in82.55 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 661 / 654DC | Bore (d) N/A 3.125 in79.375 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 662 / 654DC | Bore (d) N/A 3.1875 in80.963 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.4999 in88.897 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 665X / 654DC | Bore (d) N/A 3.3465 in85.001 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 663 / 654DC | Bore (d) N/A 3.2500 in82.55 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 657 / 654DC | Bore (d) N/A 2.8750 in73.025 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 665 / 654DC | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 659 / 654DC | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|