CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 655 / 654DC | Bore (d) N/A 2.7500 in69.85 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 665A / 654DC | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 656 / 654DC | Bore (d) N/A 2.5575 in64.961 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 66225-90024 | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.875 in73.025 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 69100 lbf307000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10300 lbf45800 N | Series N/A 66000 |
CAD
N/A
|
| 66187 / 66462D | Bore (d) N/A 1.8750 in47.625 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.875 in73.025 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 69100 lbf307000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10300 lbf45800 N | Series N/A 66000 |
CAD
N/A
|
| 66200-90028 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.875 in73.025 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 69100 lbf307000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10300 lbf45800 N | Series N/A 66000 |
CAD
N/A
|
| 66212-99406 | Bore (d) N/A 2.1250 in53.975 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.875 in73.025 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 69100 lbf307000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10300 lbf45800 N | Series N/A 66000 |
CAD
N/A
|
| 66585-90025 | Bore (d) N/A 2.3622 in60.000 mm | O.D. (D) N/A 5.1174 in129.982 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.7499 in69.847 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71700 lbf319000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10700 lbf47500 N | Series N/A 66500 |
CAD
N/A
|
| 66583 / 66522D | Bore (d) N/A 2.195 in55.753 mm | O.D. (D) N/A 5.1174 in129.982 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.7499 in69.847 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9010 lbf40100 N | Series N/A 66500 |
CAD
N/A
|
| 66584 / 66522D | Bore (d) N/A 2.1250 in53.975 mm | O.D. (D) N/A 5.1174 in129.982 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.7499 in69.847 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71700 lbf319000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10700 lbf47500 N | Series N/A 66500 |
CAD
N/A
|
| 66589-90019 | Bore (d) N/A 2.3611 in59.972 mm | O.D. (D) N/A 5.1174 in129.982 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.7499 in69.847 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71700 lbf319000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10700 lbf47500 N | Series N/A 66500 |
CAD
N/A
|
| 66588 / 66522D | Bore (d) N/A 2.3622 in60.000 mm | O.D. (D) N/A 5.1174 in129.982 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.7499 in69.847 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71700 lbf319000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10700 lbf47500 N | Series N/A 66500 |
CAD
N/A
|
| 66587 / 66522D | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 5.1174 in129.982 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.7499 in69.847 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9010 lbf40100 N | Series N/A 66500 |
CAD
N/A
|
| 66586 / 66522D | Bore (d) N/A 2.3613 in59.977 mm | O.D. (D) N/A 5.1174 in129.982 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.7499 in69.847 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9010 lbf40100 N | Series N/A 66500 |
CAD
N/A
|
| EE671801-90023 | Bore (d) N/A 18 in457.200 mm | O.D. (D) N/A 28.746 in730.148 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 9.9999 in253.997 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1110000 lbf4920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 165000 lbf733000 N | Series N/A 670000 |
CAD
N/A
|
| 683XA / 672D | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 682 / 672D | Bore (d) N/A 3.7392 in94.976 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 679-90156 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 683-90038 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 681A-90112 | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 687P / 672D | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 123000 lbf546000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 18300 lbf81300 N | Series N/A 675 |
CAD
N/A
|
| 689 / 672D | Bore (d) N/A 4.0625 in103.188 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 685-90179 | Bore (d) N/A 3.875 in98.425 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 677-90013 | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 687-90090 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|