Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 29675-90043 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-90044 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-90079 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-90091 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-90142 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-90146 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 33275-90088 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.6250 in117.475 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33275 / 33462DC | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.6250 in117.475 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33275 / 33472DC | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.6490 in67.285 mm | Width (T) N/A 3.1460 in79.908 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 482W / 472DC | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 53000 lbf236000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7890 lbf35100 N | Series N/A 475 |
CAD
N/A
|
| 482 / 472DC | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 47487-902A1 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.8124 in71.435 mm | Inner Ring Width (B) N/A 1.2813 in32.545 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 70000 lbf311000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10400 lbf46300 N | Series N/A 47400 |
CAD
N/A
|
| 47487 / 47420DC | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.8124 in71.435 mm | Inner Ring Width (B) N/A 1.2813 in32.545 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 70000 lbf311000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10400 lbf46300 N | Series N/A 47400 |
CAD
N/A
|
| 482-90180 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37200 N | Series N/A 475 |
CAD
N/A
|
| 47487-90014 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.8124 in71.435 mm | Inner Ring Width (B) N/A 1.2813 in32.545 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 70000 lbf311000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10400 lbf46300 N | Series N/A 47400 |
CAD
N/A
|
| 47487-90018 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.8124 in71.435 mm | Inner Ring Width (B) N/A 1.2813 in32.545 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 70000 lbf311000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10400 lbf46300 N | Series N/A 47400 |
CAD
N/A
|
| 47487-90020 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.8124 in71.435 mm | Inner Ring Width (B) N/A 1.2813 in32.545 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 70000 lbf311000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10400 lbf46300 N | Series N/A 47400 |
CAD
N/A
|
| 482-90294 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 482-90081 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 482-90114 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 482-90115 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 482-90224 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 482-90072 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 482-90074 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 482-90078 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|