CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
1126 - 1150 of 4804 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 6.875 in174.625 mm N/A 9.75 in247.65 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 6.875 in174.625 mm N/A 9.75 in247.65 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 188000 lbf836000 N N/A 28000 lbf124000 N N/A 67700 N/A
N/A 7.0000 in177.800 mm N/A 9.75 in247.65 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 188000 lbf836000 N N/A 28000 lbf124000 N N/A 67700 N/A
N/A 6.625 in168.275 mm N/A 9.75 in247.65 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 150000 lbf666000 N N/A 22300 lbf99200 N N/A 67700 N/A
N/A 6.875 in174.625 mm N/A 9.75 in247.65 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 6.5 in165.1 mm N/A 9.75 in247.65 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 6.5 in165.1 mm N/A 9.75 in247.65 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 1.875 in47.625 mm N/A 188000 lbf836000 N N/A 28000 lbf124000 N N/A 67700 N/A
N/A 6.625 in168.275 mm N/A 9.75 in247.65 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 6.625 in168.275 mm N/A 9.75 in247.65 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 1.875 in47.625 mm N/A 150000 lbf666000 N N/A 22300 lbf99200 N N/A 67700 N/A
N/A 6.875 in174.625 mm N/A 9.75 in247.65 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 7.0000 in177.800 mm N/A 9.75 in247.65 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 6.875 in174.625 mm N/A 9.75 in247.65 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 1.875 in47.625 mm N/A 188000 lbf836000 N N/A 28000 lbf124000 N N/A 67700 N/A
N/A 7.0000 in177.800 mm N/A 9.75 in247.65 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 7.0000 in177.800 mm N/A 9.75 in247.65 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 1.875 in47.625 mm N/A 188000 lbf836000 N N/A 28000 lbf124000 N N/A 67700 N/A
N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.9685 in50 mm N/A 151000 lbf672000 N N/A 22500 lbf100000 N N/A 67800 N/A
N/A 7.0866 in180 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0211 in102.136 mm N/A 1.8110 in45.999 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.25 in184.15 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.375 in187.325 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.4834 in190.078 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0211 in102.136 mm N/A 1.8110 in45.999 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.5625 in192.088 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.5625 in192.088 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.9685 in50 mm N/A 151000 lbf672000 N N/A 22500 lbf100000 N N/A 67800 N/A
N/A 8.25 in209.55 mm N/A 11.125 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.9375 in49.213 mm N/A 183000 lbf814000 N N/A 27300 lbf121000 N N/A 67900 N/A
N/A 7.8720 in199.949 mm N/A 11.125 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.9375 in49.213 mm N/A 183000 lbf814000 N N/A 27300 lbf121000 N N/A 67900 N/A
N/A 8.125 in206.375 mm N/A 11.125 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
1126 - 1150 of 4804 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »