CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
1176 - 1200 of 4804 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 4.25 in107.95 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
N/A 4.3288 in109.952 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
N/A 11 in279.4 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
N/A 11.5 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A 7.7499 in196.847 mm N/A 3.625 in92.075 mm N/A 591000 lbf2630000 N N/A 88000 lbf392000 N N/A 724000 N/A
N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A 7.7499 in196.847 mm N/A 3.625 in92.075 mm N/A 660000 lbf2940000 N N/A 98300 lbf437000 N N/A 724000 N/A
N/A 2.1250 in53.975 mm N/A 4.875 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 1.291 in32.791 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A 72000C N/A
N/A 2.1875 in55.563 mm N/A 4.875 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 1.291 in32.791 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A 72000C N/A
N/A 2.1875 in55.563 mm N/A 4.875 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 1.291 in32.791 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A 72000C N/A
N/A 2.1250 in53.975 mm N/A 4.875 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 1.291 in32.791 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A 72000C N/A
N/A 2 in50.8 mm N/A 4.875 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 1.291 in32.791 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A 72000C N/A
N/A 2 in50.8 mm N/A 4.875 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 1.291 in32.791 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A 72000C N/A
N/A 1.8750 in47.625 mm N/A 4.875 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 1.291 in32.791 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A 72000C N/A
N/A 1.8750 in47.625 mm N/A 4.875 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 1.291 in32.791 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A 72000C N/A
N/A 1.8750 in47.625 mm N/A 4.875 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 1.291 in32.791 mm N/A 59800 lbf266000 N N/A 8910 lbf39600 N N/A 72000 N/A
N/A 2.2500 in57.15 mm N/A 4.875 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 1.291 in32.791 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A 72000C N/A
N/A 16 in406.400 mm N/A 23.9970 in609.524 mm N/A 5.25 in133.35 mm N/A 7 in177.8 mm N/A 3.1250 in79.375 mm N/A 673000 lbf2990000 N N/A 100000 lbf446000 N N/A 736000 N/A
N/A 16 in406.400 mm N/A 23.9970 in609.524 mm N/A 5.25 in133.35 mm N/A 7 in177.8 mm N/A 3.1250 in79.375 mm N/A 673000 lbf2990000 N N/A 100000 lbf446000 N N/A 736000 N/A
N/A 5.5000 in139.7 mm N/A 8.75 in222.25 mm N/A 2.125 in53.975 mm N/A 2.9802 in75.697 mm N/A 1.245 in31.623 mm N/A 115000 lbf510000 N N/A 17100 lbf75900 N N/A 73000 N/A
N/A 5.625 in142.875 mm N/A 8.75 in222.25 mm N/A 2.125 in53.975 mm N/A 2.9802 in75.697 mm N/A 1.245 in31.623 mm N/A 115000 lbf510000 N N/A 17100 lbf75900 N N/A 73000 N/A
N/A 3.3475 in85.027 mm N/A 6.125 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8375 in46.673 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A 745 N/A
N/A 2.5575 in64.961 mm N/A 6.125 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8375 in46.673 mm N/A 124000 lbf553000 N N/A 18500 lbf82400 N N/A 745 N/A
N/A 3.3475 in85.027 mm N/A 6.125 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8375 in46.673 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A 745 N/A
N/A 3.3475 in85.027 mm N/A 6.125 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8375 in46.673 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A 745 N/A
N/A 3 in76.2 mm N/A 6.125 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8375 in46.673 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A 745 N/A
1176 - 1200 of 4804 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »