CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
1276 - 1300 of 4804 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 3.7500 in95.25 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 3.7500 in95.25 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 3.7500 in95.25 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 3.875 in98.425 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 3.625 in92.075 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 4.0000 in101.600 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 3.5000 in88.9 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 4.0000 in101.600 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 4.125 in104.775 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 3.7500 in95.25 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 4.125 in104.775 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 3.7500 in95.25 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 3.5000 in88.9 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 3.875 in98.425 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 3.7500 in95.25 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 4.125 in104.775 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 3.625 in92.075 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 3.937 in100 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 4.0000 in101.600 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 4.0000 in101.600 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 4.125 in104.775 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 3.5000 in88.9 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 3.7500 in95.25 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 3.7500 in95.25 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
N/A 3.7500 in95.25 mm N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
1276 - 1300 of 4804 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »