CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
1326 - 1350 of 4804 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 11.5 in292.1 mm N/A 22 in558.8 mm N/A 8.75 in222.25 mm N/A 11.75 in298.45 mm N/A 5.375 in136.525 mm N/A 1210000 lbf5390000 N N/A 180000 lbf802000 N N/A 790000 N/A
N/A 11.5 in292.1 mm N/A 22 in558.8 mm N/A 8.75 in222.25 mm N/A 11.75 in298.45 mm N/A 5.375 in136.525 mm N/A 1210000 lbf5390000 N N/A 180000 lbf802000 N N/A 790000 N/A
N/A 12 in304.8 mm N/A 22 in558.8 mm N/A 8.75 in222.25 mm N/A 11.75 in298.45 mm N/A 5.375 in136.525 mm N/A 1210000 lbf5390000 N N/A 180000 lbf802000 N N/A 790000 N/A
N/A 5.125 in130.175 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
N/A 5.0625 in128.588 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
N/A 5 in127 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.9690 in50.013 mm N/A 132000 lbf587000 N N/A 19600 lbf87300 N N/A 795 N/A
N/A 5.1181 in130 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
N/A 5 in127 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
N/A 4.75 in120.65 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
N/A 5.75 in146.05 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
N/A 5.9055 in150 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
N/A 5 15/16 in150.813 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
N/A 6.0000 in152.400 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
N/A 6.0625 in153.988 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
N/A 6.2973 in159.951 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
N/A 6 3/8 in161.925 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.8437 in46.83 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
N/A 6.2973 in159.951 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.8437 in46.83 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
N/A 8.5 in215.900 mm N/A 16 in406.4 mm N/A 5.8125 in147.638 mm N/A 7.6875 in195.263 mm N/A 3.6875 in93.663 mm N/A 577000 lbf2560000 N N/A 85900 lbf382000 N N/A 820000 N/A
N/A 7.0000 in177.800 mm N/A 11.0000 in279.400 mm N/A 3.8125 in96.838 mm N/A 5.25 in133.35 mm N/A 2.4375 in61.913 mm N/A 209000 lbf930000 N N/A 31100 lbf138000 N N/A 82600 N/A
N/A 7.0000 in177.800 mm N/A 10.7500 in273.050 mm N/A 3.8125 in96.838 mm N/A 5.25 in133.35 mm N/A 2.4375 in61.913 mm N/A 209000 lbf930000 N N/A 31100 lbf138000 N N/A 82600 N/A
N/A 5.5000 in139.7 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
N/A 5.875 in149.225 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
N/A 5.75 in146.05 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
1326 - 1350 of 4804 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »