CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 8574-902A1 | Bore (d) N/A 9.25 in234.95 mm | O.D. (D) N/A 12.875 in327.025 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.5 in114.3 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 210000 lbf935000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31300 lbf139000 N | Series N/A 8500 |
CAD
N/A
|
| 8573-90170 | Bore (d) N/A 9 in228.600 mm | O.D. (D) N/A 12.875 in327.025 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.5 in114.3 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf972000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32500 lbf145000 N | Series N/A 8500 |
CAD
N/A
|
| 8578 / 8522D | Bore (d) N/A 9.5 in241.300 mm | O.D. (D) N/A 12.9380 in328.625 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.5 in114.3 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 206000 lbf918000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30700 lbf137000 N | Series N/A 8500 |
CAD
N/A
|
| 8575X / 8522D | Bore (d) N/A 9.25 in234.95 mm | O.D. (D) N/A 12.9380 in328.625 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.5 in114.3 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 206000 lbf918000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30700 lbf137000 N | Series N/A 8500 |
CAD
N/A
|
| 8575 / 8522D | Bore (d) N/A 9.25 in234.95 mm | O.D. (D) N/A 12.9380 in328.625 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.5 in114.3 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf972000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32500 lbf145000 N | Series N/A 8500 |
CAD
N/A
|
| 8573 / 8522D | Bore (d) N/A 9 in228.600 mm | O.D. (D) N/A 12.9380 in328.625 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.5 in114.3 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf972000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32500 lbf145000 N | Series N/A 8500 |
CAD
N/A
|
| 8574 / 8522D | Bore (d) N/A 9.25 in234.95 mm | O.D. (D) N/A 12.9380 in328.625 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.5 in114.3 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 210000 lbf935000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31300 lbf139000 N | Series N/A 8500 |
CAD
N/A
|
| 863X / 854D | Bore (d) N/A 3.937 in100 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 866-90066 | Bore (d) N/A 3.875 in98.425 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 867A / 854D | Bore (d) N/A 3.7392 in94.976 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 869-90055 | Bore (d) N/A 3 7/16 in87.313 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 855-90049 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 857-90077 | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 864-90038 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 862 / 854D | Bore (d) N/A 3.7402 in95.001 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 861-90019 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 867A / 854DC | Bore (d) N/A 3.7392 in94.976 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 864 / 854DC | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 857 / 854DC | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 861 / 854DC | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 869 / 854DC | Bore (d) N/A 3 7/16 in87.313 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 863X / 854DC | Bore (d) N/A 3.937 in100 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 862 / 854DC | Bore (d) N/A 3.7402 in95.001 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 855 / 854DC | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 866 / 854DC | Bore (d) N/A 3.875 in98.425 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|