CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 93800 / 93128XD | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5975 in319.977 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93787A / 93128XD | Bore (d) N/A 7.8720 in199.949 mm | O.D. (D) N/A 12.5975 in319.977 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.8419 in173.784 mm | Inner Ring Width (B) N/A 3.0460 in77.368 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 270000 lbf1200000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40200 lbf179000 N | Series N/A 93000 |
CAD
N/A
|
| 93787 / 93128XD | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 12.5975 in319.977 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93775 / 93128XD | Bore (d) N/A 7.75 in196.85 mm | O.D. (D) N/A 12.5975 in319.977 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825A / 93128XD | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 12.5975 in319.977 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 9380 / 9320D | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.9375 in74.613 mm | Width (T) N/A 4.3124 in109.535 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf632000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94100 N | Series N/A 9300 |
CAD
N/A
|
| 9382-90072 | Bore (d) N/A 2.7525 in69.914 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.9375 in74.613 mm | Width (T) N/A 4.3124 in109.535 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf632000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94100 N | Series N/A 9300 |
CAD
N/A
|
| 9378-90011 | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.9375 in74.613 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf632000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94100 N | Series N/A 9300 |
CAD
N/A
|
| 942 / 932CD | Bore (d) N/A 4.3307 in110 mm | O.D. (D) N/A 8.375 in212.725 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 224000 lbf996000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 33300 lbf148000 N | Series N/A 935 |
CAD
N/A
|
| 941-90076 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 8.375 in212.725 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 224000 lbf996000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 33300 lbf148000 N | Series N/A 935 |
CAD
N/A
|
| 943 / 932CD | Bore (d) N/A 3.875 in98.425 mm | O.D. (D) N/A 8.375 in212.725 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 224000 lbf996000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 33300 lbf148000 N | Series N/A 935 |
CAD
N/A
|
| 938-90094 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 8.375 in212.725 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 224000 lbf996000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 33300 lbf148000 N | Series N/A 935 |
CAD
N/A
|
| 94669 / 94112XD | Bore (d) N/A 6.6923 in169.984 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94649 / 94112XD | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94650-90079 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94675 / 94112XD | Bore (d) N/A 6.75 in171.45 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94687 / 94112XD | Bore (d) N/A 6.875 in174.625 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94700 / 94112XD | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94700W / 94112XD | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94703W / 94112XD | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94649-90168 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94669 / 94114CD | Bore (d) N/A 6.6923 in169.984 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94675-90161 | Bore (d) N/A 6.75 in171.45 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94687-90153 | Bore (d) N/A 6.875 in174.625 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94700-90170 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|