CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 99600 / 99101DC | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| 99600P / 99101DC | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 306000 lbf1360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45600 lbf203000 N | Series N/A 99000 |
CAD
N/A
|
| 99603AS / 99101DC | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 242000 lbf1080000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36100 lbf161000 N | Series N/A 99000 |
CAD
N/A
|
| 99603 / 99101DC | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34100 lbf152000 N | Series N/A 99000 |
CAD
N/A
|
| 99590X / 99101DC | Bore (d) N/A 5.9055 in150 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| 99587 / 99101DC | Bore (d) N/A 5.875 in149.225 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| 99500 / 99101DC | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| 99575 / 99101DC | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| 99537 / 99101DC | Bore (d) N/A 5.375 in136.525 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| 99550 / 99101DC | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| 99600-90198 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| 99537-90176 | Bore (d) N/A 5.375 in136.525 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| 99590X / 99102CD | Bore (d) N/A 5.9055 in150 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| 99575-90184 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| 99500 / 99102CD | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| 99550-90178 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| 99587-90216 | Bore (d) N/A 5.875 in149.225 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| 99600P / 99102CD | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 306000 lbf1360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45600 lbf203000 N | Series N/A 99000 |
CAD
N/A
|
| 99603 / 99102CD | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34100 lbf152000 N | Series N/A 99000 |
CAD
N/A
|
| 99500 / 99103D | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 10.0384 in254.975 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| 99603AS / 99103D | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.0384 in254.975 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 242000 lbf1080000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36100 lbf161000 N | Series N/A 99000 |
CAD
N/A
|
| 99575 / 99103D | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 10.0384 in254.975 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| 99600P / 99103D | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.0384 in254.975 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 306000 lbf1360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45600 lbf203000 N | Series N/A 99000 |
CAD
N/A
|
| 99550 / 99103D | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 10.0384 in254.975 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| 99537 / 99103D | Bore (d) N/A 5.375 in136.525 mm | O.D. (D) N/A 10.0384 in254.975 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|