CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 99587 / 99103D | Bore (d) N/A 5.875 in149.225 mm | O.D. (D) N/A 10.0384 in254.975 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| 99603 / 99103D | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.0384 in254.975 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34100 lbf152000 N | Series N/A 99000 |
CAD
N/A
|
| 99590X / 99103D | Bore (d) N/A 5.9055 in150 mm | O.D. (D) N/A 10.0384 in254.975 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| 99600 / 99103D | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.0384 in254.975 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| A2037 / A2120D | Bore (d) N/A 0.3750 in9.525 mm | O.D. (D) N/A 1.2000 in30.480 mm | Outer Ring Width (C) N/A 0.8370 in21.260 mm | Width (T) N/A 0.9999 in25.397 mm | Inner Ring Width (B) N/A 0.4246 in10.785 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4230 lbf18800 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 630 lbf2800 N | Series N/A A2000 |
CAD
N/A
|
| A2047-90051 | Bore (d) N/A 0.4719 in11.986 mm | O.D. (D) N/A 1.2000 in30.480 mm | Outer Ring Width (C) N/A 0.8370 in21.260 mm | Width (T) N/A 0.9999 in25.397 mm | Inner Ring Width (B) N/A 0.4246 in10.785 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4230 lbf18800 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 630 lbf2800 N | Series N/A A2000 |
CAD
N/A
|
| A2031 / A2120D | Bore (d) N/A 0.3125 in7.938 mm | O.D. (D) N/A 1.2000 in30.480 mm | Outer Ring Width (C) N/A 0.8370 in21.260 mm | Width (T) N/A 0.9999 in25.397 mm | Inner Ring Width (B) N/A 0.4246 in10.785 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4230 lbf18800 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 630 lbf2800 N | Series N/A A2000 |
CAD
N/A
|
| A4059 / A4138D | Bore (d) N/A 0.5901 in14.989 mm | O.D. (D) N/A 1.3775 in34.989 mm | Outer Ring Width (C) N/A 0.8125 in20.638 mm | Width (T) N/A 0.9910 in25.171 mm | Inner Ring Width (B) N/A 0.4326 in10.988 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5150 lbf22900 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 767 lbf3410 N | Series N/A A4000 |
CAD
N/A
|
| A4050 / A4138D | Bore (d) N/A 1/2 in12.7 mm | O.D. (D) N/A 1.3775 in34.989 mm | Outer Ring Width (C) N/A 0.8125 in20.638 mm | Width (T) N/A 0.9910 in25.171 mm | Inner Ring Width (B) N/A 0.4326 in10.988 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5150 lbf22900 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 767 lbf3410 N | Series N/A A4000 |
CAD
N/A
|
| A4044 / A4138D | Bore (d) N/A 0.4375 in11.113 mm | O.D. (D) N/A 1.3775 in34.989 mm | Outer Ring Width (C) N/A 0.8125 in20.638 mm | Width (T) N/A 0.9910 in25.171 mm | Inner Ring Width (B) N/A 0.4326 in10.988 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5150 lbf22900 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 767 lbf3410 N | Series N/A A4000 |
CAD
N/A
|
| A4049 / A4138D | Bore (d) N/A 0.4992 in12.680 mm | O.D. (D) N/A 1.3775 in34.989 mm | Outer Ring Width (C) N/A 0.8125 in20.638 mm | Width (T) N/A 0.9910 in25.171 mm | Inner Ring Width (B) N/A 0.4326 in10.988 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5150 lbf22900 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 767 lbf3410 N | Series N/A A4000 |
CAD
N/A
|
| DX632258 / DX226463 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 13.2500 in336.550 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90000 lbf400000 N | Series N/A |
CAD
N/A
|
| DX577285 / DX351408 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 282000 lbf1260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42100 lbf187000 N | Series N/A |
CAD
N/A
|
| DX513576 / DX985046 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 378000 lbf1680000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56300 lbf250000 N | Series N/A |
CAD
N/A
|
| H238140 / H238116YD | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 12.5620 in319.075 mm | Outer Ring Width (C) N/A 7.3750 in187.325 mm | Width (T) N/A 8.7500 in222.250 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 414000 lbf1840000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61600 lbf274000 N | Series N/A H238100 |
CAD
N/A
|
| H238148 / H238116YD | Bore (d) N/A 6.875 in174.625 mm | O.D. (D) N/A 12.5620 in319.075 mm | Outer Ring Width (C) N/A 7.3750 in187.325 mm | Width (T) N/A 8.7500 in222.250 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 438000 lbf1950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65200 lbf290000 N | Series N/A H238100 |
CAD
N/A
|
| H239649-903A5 | Bore (d) N/A 7.375 in187.325 mm | O.D. (D) N/A 12.625 in320.675 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3125 in185.738 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 410000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61100 lbf272000 N | Series N/A H239600 |
CAD
N/A
|
| H239640-90072 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 12.625 in320.675 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3125 in185.738 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 410000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61100 lbf272000 N | Series N/A H239600 |
CAD
N/A
|
| H242649-90037 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 13.2500 in336.550 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H247535-902A9 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 15.125 in384.175 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.3749 in238.122 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97600 lbf434000 N | Series N/A H247500 |
CAD
N/A
|
| H247536 / H247510CD | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 15.125 in384.175 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.3749 in238.122 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 693000 lbf3080000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 103000 lbf459000 N | Series N/A H247500 |
CAD
N/A
|
| H247540-902A1 | Bore (d) N/A 8.6604 in219.974 mm | O.D. (D) N/A 15.125 in384.175 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.3749 in238.122 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 752000 lbf3340000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 112000 lbf498000 N | Series N/A H247500 |
CAD
N/A
|
| H247545WS / H247510CD | Bore (d) N/A 9.1250 in231.775 mm | O.D. (D) N/A 15.125 in384.175 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.3749 in238.122 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 694000 lbf3090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 103000 lbf460000 N | Series N/A H247500 |
CAD
N/A
|
| H247548-90044 | Bore (d) N/A 9.25 in234.95 mm | O.D. (D) N/A 15.125 in384.175 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.3749 in238.122 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 734000 lbf3270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf486000 N | Series N/A H247500 |
CAD
N/A
|
| H247549-902A2 | Bore (d) N/A 9.25 in234.95 mm | O.D. (D) N/A 15.125 in384.175 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.3749 in238.122 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97600 lbf434000 N | Series N/A H247500 |
CAD
N/A
|