CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| H247549WS / H247510CD | Bore (d) N/A 9.25 in234.95 mm | O.D. (D) N/A 15.125 in384.175 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.3749 in238.122 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 694000 lbf3090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 103000 lbf460000 N | Series N/A H247500 |
CAD
N/A
|
| H249148-902A1 | Bore (d) N/A 9.5 in241.300 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 7.25 in184.15 mm | Width (T) N/A 8.4999 in215.897 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 732000 lbf3260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf485000 N | Series N/A H249100 |
CAD
N/A
|
| H337844 / H337816XD | Bore (d) N/A 6.8745 in174.612 mm | O.D. (D) N/A 11.8780 in301.701 mm | Outer Ring Width (C) N/A 7.75 in196.85 mm | Width (T) N/A 7.5017 in190.543 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 394000 lbf1750000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 58700 lbf261000 N | Series N/A H337800 |
CAD
N/A
|
| H337840XX / H337816XD | Bore (d) N/A 6.4995 in165.087 mm | O.D. (D) N/A 11.8780 in301.701 mm | Outer Ring Width (C) N/A 7.75 in196.85 mm | Width (T) N/A 7.5017 in190.543 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 394000 lbf1750000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 58700 lbf261000 N | Series N/A H337800 |
CAD
N/A
|
| H337846 / H337816XD | Bore (d) N/A 6.9995 in177.787 mm | O.D. (D) N/A 11.8780 in301.701 mm | Outer Ring Width (C) N/A 7.75 in196.85 mm | Width (T) N/A 7.5017 in190.543 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 394000 lbf1750000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 58700 lbf261000 N | Series N/A H337800 |
CAD
N/A
|
| H337846XX / H337816XD | Bore (d) N/A 6.9995 in177.787 mm | O.D. (D) N/A 11.8780 in301.701 mm | Outer Ring Width (C) N/A 7.75 in196.85 mm | Width (T) N/A 7.5017 in190.543 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 394000 lbf1750000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 58700 lbf261000 N | Series N/A H337800 |
CAD
N/A
|
| H337840 / H337816XD | Bore (d) N/A 6.4995 in165.087 mm | O.D. (D) N/A 11.8780 in301.701 mm | Outer Ring Width (C) N/A 7.75 in196.85 mm | Width (T) N/A 7.5017 in190.543 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 394000 lbf1750000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 58700 lbf261000 N | Series N/A H337800 |
CAD
N/A
|
| H432649 / H432614XD | Bore (d) N/A 5.9995 in152.387 mm | O.D. (D) N/A 10.8780 in276.301 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 6.7515 in171.488 mm | Inner Ring Width (B) N/A 3.0625 in77.788 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 303000 lbf1350000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45200 lbf201000 N | Series N/A H432600 |
CAD
N/A
|
| H432640 / H432614XD | Bore (d) N/A 5.4995 in139.687 mm | O.D. (D) N/A 10.8780 in276.301 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 6.7515 in171.488 mm | Inner Ring Width (B) N/A 3.0625 in77.788 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 303000 lbf1350000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45200 lbf201000 N | Series N/A H432600 |
CAD
N/A
|
| H924033-90026 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 8.4375 in214.313 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 218000 lbf970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32500 lbf144000 N | Series N/A H924000 |
CAD
N/A
|
| H924045-90011 | Bore (d) N/A 4.375 in111.125 mm | O.D. (D) N/A 8.4375 in214.313 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 218000 lbf970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32500 lbf144000 N | Series N/A H924000 |
CAD
N/A
|
| H924043-90030 | Bore (d) N/A 4.3301 in109.985 mm | O.D. (D) N/A 8.4375 in214.313 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 184000 lbf818000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 27400 lbf122000 N | Series N/A H924000 |
CAD
N/A
|
| H961649-902A4 | Bore (d) N/A 12.5 in317.500 mm | O.D. (D) N/A 24.5 in622.3 mm | Outer Ring Width (C) N/A 6.875 in174.625 mm | Width (T) N/A 12 in304.8 mm | Inner Ring Width (B) N/A 5.1875 in131.763 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1240000 lbf5500000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 184000 lbf819000 N | Series N/A H961600 |
CAD
N/A
|
| H961649 / H961610D | Bore (d) N/A 12.5 in317.500 mm | O.D. (D) N/A 24.5 in622.3 mm | Outer Ring Width (C) N/A 6.875 in174.625 mm | Width (T) N/A 12 in304.8 mm | Inner Ring Width (B) N/A 5.1875 in131.763 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1240000 lbf5500000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 184000 lbf819000 N | Series N/A H961600 |
CAD
N/A
|
| H969249-902A1 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 30 in762 mm | Outer Ring Width (C) N/A 8.75 in222.25 mm | Width (T) N/A 14.4999 in368.297 mm | Inner Ring Width (B) N/A 6.3750 in161.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1640000 lbf7280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 244000 lbf1080000 N | Series N/A H969200 |
CAD
N/A
|
| HH221434-90014 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221447-90060 | Bore (d) N/A 3.9363 in99.982 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221432-90012 | Bore (d) N/A 3 7/16 in87.313 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221442-90045 | Bore (d) N/A 3.875 in98.425 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221449A / HH221410D | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221449XX / HH221410D | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 248000 lbf1100000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36900 lbf164000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221430-90010 | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221449-902A7 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221431 / HH221410D | Bore (d) N/A 3.125 in79.375 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221440-90017 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|