CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
1626 - 1650 of 4804 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 3.625 in92.075 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A HH221400 N/A
N/A 3 7/16 in87.313 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A HH221400 N/A
N/A 4.0000 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A HH221400 N/A
N/A 4.5266 in114.976 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 3.9360 in99.974 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 4.25 in107.95 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 4.5000 in114.300 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 3.875 in98.425 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 4.0000 in101.600 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 315000 lbf1400000 N N/A 47000 lbf209000 N N/A HH224300 N/A
N/A 4.5000 in114.300 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 315000 lbf1400000 N N/A 47000 lbf209000 N N/A HH224300 N/A
N/A 4.0000 in101.600 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 6.0000 in152.400 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 566000 lbf2520000 N N/A 84300 lbf375000 N N/A HH234000 N/A
N/A 5.5000 in139.7 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
N/A 5.5000 in139.7 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
N/A 6.0000 in152.400 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
N/A 6.0000 in152.400 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 478000 lbf2130000 N N/A 71100 lbf316000 N N/A HH234000 N/A
N/A 5.75 in146.05 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
N/A 9.75 in247.65 mm N/A 16 in406.4 mm N/A 8 in203.2 mm N/A 9.75 in247.65 mm N/A 4.625 in117.475 mm N/A 814000 lbf3620000 N N/A 121000 lbf539000 N N/A HH249900 N/A
N/A 9.75 in247.65 mm N/A 16 in406.4 mm N/A 8 in203.2 mm N/A 9.75 in247.65 mm N/A 4.625 in117.475 mm N/A 814000 lbf3620000 N N/A 121000 lbf539000 N N/A HH249900 N/A
N/A 9.75 in247.65 mm N/A 16 in406.4 mm N/A 8 in203.2 mm N/A 9.75 in247.65 mm N/A 4.625 in117.475 mm N/A 965000 lbf4290000 N N/A 144000 lbf639000 N N/A HH249900 N/A
N/A 11.81 in299.974 mm N/A 19.5000 in495.300 mm N/A 9.75 in247.65 mm N/A 11.8749 in301.622 mm N/A 5.5625 in141.288 mm N/A 1120000 lbf5000000 N N/A 167000 lbf744000 N N/A HH258200 N/A
N/A 4.375 in111.125 mm N/A 9.5 in241.3 mm N/A 4.25 in107.95 mm N/A 6.25 in158.75 mm N/A 2.8125 in71.438 mm N/A 311000 lbf1390000 N N/A 46400 lbf206000 N N/A HH924300 N/A
N/A 4.375 in111.125 mm N/A 9.5 in241.3 mm N/A 4.25 in107.95 mm N/A 6.25 in158.75 mm N/A 2.8125 in71.438 mm N/A 311000 lbf1390000 N N/A 46400 lbf206000 N N/A HH924300 N/A
N/A 9 in228.600 mm N/A 19.25 in488.95 mm N/A 6 in152.4 mm N/A 9.9999 in253.997 mm N/A 4.375 in111.125 mm N/A 879000 lbf3910000 N N/A 131000 lbf582000 N N/A HH949500 N/A
N/A 9 in228.600 mm N/A 19.25 in488.95 mm N/A 6 in152.4 mm N/A 9.9999 in253.997 mm N/A 4.375 in111.125 mm N/A 879000 lbf3910000 N N/A 131000 lbf582000 N N/A HH949500 N/A
1626 - 1650 of 4804 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »