CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
1651 - 1675 of 4804 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 10 in254.000 mm N/A 21 in533.4 mm N/A 6.5 in165.1 mm N/A 10.8749 in276.222 mm N/A 4.75 in120.65 mm N/A 1050000 lbf4670000 N N/A 156000 lbf696000 N N/A HH953700 N/A
N/A 10 in254.000 mm N/A 21 in533.4 mm N/A 6.5 in165.1 mm N/A 10.8749 in276.222 mm N/A 4.75 in120.65 mm N/A 1050000 lbf4670000 N N/A 156000 lbf696000 N N/A HH953700 N/A
N/A 3.9353 in99.957 mm N/A 6.5 in165.1 mm N/A 4.5 in114.3 mm N/A 4.1961 in106.581 mm N/A 1.9375 in49.213 mm N/A 106000 lbf470000 N N/A 15700 lbf70000 N N/A HM120800 N/A
N/A 4.0000 in101.600 mm N/A 6.5 in165.1 mm N/A 4.5 in114.3 mm N/A 4.1961 in106.581 mm N/A 1.9375 in49.213 mm N/A 106000 lbf470000 N N/A 15700 lbf70000 N N/A HM120800 N/A
N/A 3.375 in85.725 mm N/A 6.5 in165.1 mm N/A 4.5 in114.3 mm N/A 4.1961 in106.581 mm N/A 1.9375 in49.213 mm N/A 106000 lbf470000 N N/A 15700 lbf70000 N N/A HM120800 N/A
N/A 4.0000 in101.600 mm N/A 6.5 in165.1 mm N/A 4.5 in114.3 mm N/A 4.1961 in106.581 mm N/A 1.9375 in49.213 mm N/A 106000 lbf470000 N N/A 15700 lbf70000 N N/A HM120800 N/A
N/A 3.9353 in99.957 mm N/A 6.5 in165.1 mm N/A 4.5 in114.3 mm N/A 4.1961 in106.581 mm N/A 1.9375 in49.213 mm N/A 106000 lbf470000 N N/A 15700 lbf70000 N N/A HM120800 N/A
N/A 3.375 in85.725 mm N/A 6.5 in165.1 mm N/A 4.5 in114.3 mm N/A 4.1961 in106.581 mm N/A 1.9375 in49.213 mm N/A 106000 lbf470000 N N/A 15700 lbf70000 N N/A HM120800 N/A
N/A 4.7227 in119.957 mm N/A 7.6722 in194.874 mm N/A 5.1713 in131.351 mm N/A 4.9312 in125.252 mm N/A 2.25 in57.15 mm N/A 152000 lbf675000 N N/A 22600 lbf101000 N N/A HM124600 N/A
N/A 4.6875 in119.063 mm N/A 7.6722 in194.874 mm N/A 5.1713 in131.351 mm N/A 4.9312 in125.252 mm N/A 2.25 in57.15 mm N/A 152000 lbf675000 N N/A 22600 lbf101000 N N/A HM124600 N/A
N/A 4.7227 in119.957 mm N/A 7.6875 in195.263 mm N/A 5.625 in142.875 mm N/A 5.3849 in136.776 mm N/A 2.25 in57.15 mm N/A 152000 lbf675000 N N/A 22600 lbf101000 N N/A HM124600 N/A
N/A 4.6875 in119.063 mm N/A 7.6875 in195.263 mm N/A 5.625 in142.875 mm N/A 5.3849 in136.776 mm N/A 2.25 in57.15 mm N/A 152000 lbf675000 N N/A 22600 lbf101000 N N/A HM124600 N/A
N/A 4.9995 in126.987 mm N/A 8.1875 in207.963 mm N/A 6 in152.4 mm N/A 5.7600 in146.304 mm N/A 2.25 in57.15 mm N/A 164000 lbf732000 N N/A 24500 lbf109000 N N/A HM127400 N/A
N/A 5.1168 in129.967 mm N/A 8.1875 in207.963 mm N/A 6 in152.4 mm N/A 5.7600 in146.304 mm N/A 2.25 in57.15 mm N/A 164000 lbf732000 N N/A 24500 lbf109000 N N/A HM127400 N/A
N/A 5.1870 in131.750 mm N/A 8.1875 in207.963 mm N/A 6 in152.4 mm N/A 5.7600 in146.304 mm N/A 2.25 in57.15 mm N/A 164000 lbf732000 N N/A 24500 lbf109000 N N/A HM127400 N/A
N/A 5.1168 in129.967 mm N/A 8.1870 in207.950 mm N/A 5 in127 mm N/A 5.7499 in146.047 mm N/A 2.25 in57.15 mm N/A 164000 lbf732000 N N/A 24500 lbf109000 N N/A HM127400 N/A
N/A 5.1870 in131.750 mm N/A 8.1870 in207.950 mm N/A 5 in127 mm N/A 5.7499 in146.047 mm N/A 2.25 in57.15 mm N/A 164000 lbf732000 N N/A 24500 lbf109000 N N/A HM127400 N/A
N/A 4.9995 in126.987 mm N/A 8.1870 in207.950 mm N/A 5 in127 mm N/A 5.7499 in146.047 mm N/A 2.25 in57.15 mm N/A 164000 lbf732000 N N/A 24500 lbf109000 N N/A HM127400 N/A
N/A 5.1870 in131.750 mm N/A 8.2627 in209.873 mm N/A 5.1969 in132.001 mm N/A 4.9569 in125.905 mm N/A 2.25 in57.15 mm N/A 164000 lbf732000 N N/A 24500 lbf109000 N N/A HM127400 N/A
N/A 4.9995 in126.987 mm N/A 8.2627 in209.873 mm N/A 5.1969 in132.001 mm N/A 4.9569 in125.905 mm N/A 2.25 in57.15 mm N/A 164000 lbf732000 N N/A 24500 lbf109000 N N/A HM127400 N/A
N/A 5.1168 in129.967 mm N/A 8.2627 in209.873 mm N/A 5.1969 in132.001 mm N/A 4.9569 in125.905 mm N/A 2.25 in57.15 mm N/A 164000 lbf732000 N N/A 24500 lbf109000 N N/A HM127400 N/A
N/A 5.6870 in144.450 mm N/A 8.6564 in219.873 mm N/A 5.5118 in140.000 mm N/A 5.2098 in132.329 mm N/A 2.3125 in58.738 mm N/A 172000 lbf766000 N N/A 25600 lbf114000 N N/A HM129800 N/A
N/A 5.5105 in139.967 mm N/A 8.6564 in219.873 mm N/A 5.5118 in140.000 mm N/A 5.2098 in132.329 mm N/A 2.3125 in58.738 mm N/A 172000 lbf766000 N N/A 25600 lbf114000 N N/A HM129800 N/A
N/A 5.6870 in144.450 mm N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A 6.1354 in155.839 mm N/A 2.3125 in58.738 mm N/A 172000 lbf766000 N N/A 25600 lbf114000 N N/A HM129800 N/A
N/A 5.5105 in139.967 mm N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A 6.1354 in155.839 mm N/A 2.3125 in58.738 mm N/A 172000 lbf766000 N N/A 25600 lbf114000 N N/A HM129800 N/A
1651 - 1675 of 4804 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »