CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM129843 / HM129814XD | Bore (d) N/A 5.5105 in139.967 mm | O.D. (D) N/A 8.6875 in220.663 mm | Outer Ring Width (C) N/A 6.4374 in163.510 mm | Width (T) N/A 6.1354 in155.839 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 172000 lbf766000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25600 lbf114000 N | Series N/A HM129800 |
CAD
N/A
|
| HM129848 / HM129814XD | Bore (d) N/A 5.6870 in144.450 mm | O.D. (D) N/A 8.6875 in220.663 mm | Outer Ring Width (C) N/A 6.4374 in163.510 mm | Width (T) N/A 6.1354 in155.839 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 172000 lbf766000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25600 lbf114000 N | Series N/A HM129800 |
CAD
N/A
|
| HM129843 / HM129814YD | Bore (d) N/A 5.5105 in139.967 mm | O.D. (D) N/A 8.6870 in220.650 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.1250 in155.575 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 172000 lbf766000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25600 lbf114000 N | Series N/A HM129800 |
CAD
N/A
|
| HM129848 / HM129814YD | Bore (d) N/A 5.6870 in144.450 mm | O.D. (D) N/A 8.6870 in220.650 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.1250 in155.575 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 172000 lbf766000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25600 lbf114000 N | Series N/A HM129800 |
CAD
N/A
|
| HM133432 / HM133413XD | Bore (d) N/A 5.6870 in144.450 mm | O.D. (D) N/A 9.8375 in249.873 mm | Outer Ring Width (C) N/A 6.2992 in160.000 mm | Width (T) N/A 6.0536 in153.761 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A HM133400 |
CAD
N/A
|
| HM133448 / HM133413XD | Bore (d) N/A 6.2992 in160 mm | O.D. (D) N/A 9.8375 in249.873 mm | Outer Ring Width (C) N/A 6.2992 in160.000 mm | Width (T) N/A 6.0536 in153.761 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A HM133400 |
CAD
N/A
|
| HM133436 / HM133413XD | Bore (d) N/A 5.9042 in149.967 mm | O.D. (D) N/A 9.8375 in249.873 mm | Outer Ring Width (C) N/A 6.2992 in160.000 mm | Width (T) N/A 6.0536 in153.761 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A HM133400 |
CAD
N/A
|
| HM133444 / HM133413XD | Bore (d) N/A 6.1870 in157.150 mm | O.D. (D) N/A 9.8375 in249.873 mm | Outer Ring Width (C) N/A 6.2992 in160.000 mm | Width (T) N/A 6.0536 in153.761 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A HM133400 |
CAD
N/A
|
| HM133448 / HM133416XD | Bore (d) N/A 6.2992 in160 mm | O.D. (D) N/A 9.9375 in252.413 mm | Outer Ring Width (C) N/A 7.25 in184.15 mm | Width (T) N/A 7.0044 in177.912 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A HM133400 |
CAD
N/A
|
| HM133432 / HM133416XD | Bore (d) N/A 5.6870 in144.450 mm | O.D. (D) N/A 9.9375 in252.413 mm | Outer Ring Width (C) N/A 7.25 in184.15 mm | Width (T) N/A 7.0044 in177.912 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A HM133400 |
CAD
N/A
|
| HM133436 / HM133416XD | Bore (d) N/A 5.9042 in149.967 mm | O.D. (D) N/A 9.9375 in252.413 mm | Outer Ring Width (C) N/A 7.25 in184.15 mm | Width (T) N/A 7.0044 in177.912 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A HM133400 |
CAD
N/A
|
| HM133444 / HM133416XD | Bore (d) N/A 6.1870 in157.150 mm | O.D. (D) N/A 9.9375 in252.413 mm | Outer Ring Width (C) N/A 7.25 in184.15 mm | Width (T) N/A 7.0044 in177.912 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A HM133400 |
CAD
N/A
|
| HM133444 / HM133420XD | Bore (d) N/A 6.1870 in157.150 mm | O.D. (D) N/A 10.25 in260.350 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A HM133400 |
CAD
N/A
|
| HM133448 / HM133420XD | Bore (d) N/A 6.2992 in160 mm | O.D. (D) N/A 10.25 in260.350 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A HM133400 |
CAD
N/A
|
| HM133436 / HM133420XD | Bore (d) N/A 5.9042 in149.967 mm | O.D. (D) N/A 10.25 in260.350 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A HM133400 |
CAD
N/A
|
| HM133432 / HM133420XD | Bore (d) N/A 5.6870 in144.450 mm | O.D. (D) N/A 10.25 in260.350 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A HM133400 |
CAD
N/A
|
| HM136940 / HM136916XD | Bore (d) N/A 6.4995 in165.087 mm | O.D. (D) N/A 10.875 in276.225 mm | Outer Ring Width (C) N/A 7.3120 in185.725 mm | Width (T) N/A 7.1268 in181.021 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 309000 lbf1380000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46100 lbf205000 N | Series N/A HM136900 |
CAD
N/A
|
| HM136948 / HM136916XD | Bore (d) N/A 6.9995 in177.787 mm | O.D. (D) N/A 10.875 in276.225 mm | Outer Ring Width (C) N/A 7.3120 in185.725 mm | Width (T) N/A 7.1268 in181.021 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 309000 lbf1380000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46100 lbf205000 N | Series N/A HM136900 |
CAD
N/A
|
| HM136936 / HM136916XD | Bore (d) N/A 6.1870 in157.150 mm | O.D. (D) N/A 10.875 in276.225 mm | Outer Ring Width (C) N/A 7.3120 in185.725 mm | Width (T) N/A 7.1268 in181.021 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 309000 lbf1380000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46100 lbf205000 N | Series N/A HM136900 |
CAD
N/A
|
| HM231132-90110 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231136 / HM231111CD | Bore (d) N/A 5.625 in142.875 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231149-902A4 | Bore (d) N/A 5.875 in149.225 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231148-90114 | Bore (d) N/A 5.875 in149.225 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231140-90104 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231149-902A3 | Bore (d) N/A 5.875 in149.225 mm | O.D. (D) N/A 9.5 in241.3 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|