CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
151 - 175 of 4804 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 0.9835 in24.981 mm N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A 1.5624 in39.685 mm N/A 0.6522 in16.566 mm N/A 16900 lbf75300 N N/A 2520 lbf11200 N N/A 17000 N/A
N/A 14.5 in368.3 mm N/A 23.5 in596.9 mm N/A 5.25 in133.35 mm N/A 7.9999 in203.197 mm N/A 3.625 in92.075 mm N/A 694000 lbf3090000 N N/A 103000 lbf460000 N N/A 180000 N/A
N/A 1.7500 in44.45 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
N/A 1.8125 in46.038 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
N/A 1.8125 in46.038 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
N/A 1.7500 in44.45 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
N/A 14.875 in377.825 mm N/A 20 in508 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
N/A 14.875 in377.825 mm N/A 20 in508 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 258000 lbf1150000 N N/A 38400 lbf171000 N N/A 192000 N/A
N/A 15 in381.000 mm N/A 20 in508 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
N/A 0.7500 in19.05 mm N/A 2.2500 in57.15 mm N/A 1.4375 in36.513 mm N/A 1.9375 in49.213 mm N/A 0.8598 in21.839 mm N/A 21600 lbf95900 N N/A 3210 lbf14300 N N/A 21000 N/A
N/A 0.6250 in15.875 mm N/A 2.2500 in57.15 mm N/A 1.4375 in36.513 mm N/A 1.9375 in49.213 mm N/A 0.8598 in21.839 mm N/A 21600 lbf95900 N N/A 3210 lbf14300 N N/A 21000 N/A
N/A 0.7500 in19.05 mm N/A 2.2500 in57.15 mm N/A 1.4375 in36.513 mm N/A 1.9375 in49.213 mm N/A 0.8598 in21.839 mm N/A 21600 lbf95900 N N/A 3210 lbf14300 N N/A 21000 N/A
N/A 10.25 in260.35 mm N/A 15.75 in400.05 mm N/A 4.25 in107.95 mm N/A 6.1252 in155.58 mm N/A 2.6563 in67.47 mm N/A 372000 lbf1650000 N N/A 55300 lbf246000 N N/A 220000 N/A
N/A 7.0000 in177.800 mm N/A 12.625 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 3.375 in85.725 mm N/A 374000 lbf1660000 N N/A 55600 lbf247000 N N/A 222000 N/A
N/A 1.6875 in42.863 mm N/A 3.25 in82.55 mm N/A 1.375 in34.925 mm N/A 1.7499 in44.447 mm N/A 0.781 in19.837 mm N/A 30300 lbf135000 N N/A 4510 lbf20100 N N/A 22000 N/A
N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
N/A 14 in355.6 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
N/A 14 in355.6 mm N/A 20.25 in514.35 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
N/A 14.625 in371.475 mm N/A 20.25 in514.35 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
N/A 15.625 in396.875 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 16 in406.400 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 16 in406.400 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 15.625 in396.875 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 15.5 in393.7 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 16 in406.400 mm N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
151 - 175 of 4804 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »