CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
1776 - 1800 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 15 in381.000 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 971000 lbf4320000 N N/A 145000 lbf643000 N N/A HM266400 N/A
N/A 11.5 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.875 in200.025 mm N/A 3.6875 in93.663 mm N/A 681000 lbf3030000 N N/A 101000 lbf451000 N N/A HM456900 N/A
N/A 3.375 in85.725 mm N/A 5.625 in142.875 mm N/A 3 in76.2 mm N/A 3.6874 in93.66 mm N/A 1.6875 in42.863 mm N/A 102000 lbf454000 N N/A 15200 lbf67700 N N/A HM617000 N/A
N/A 3.2500 in82.55 mm N/A 5.625 in142.875 mm N/A 3 in76.2 mm N/A 3.6874 in93.66 mm N/A 1.6875 in42.863 mm N/A 102000 lbf454000 N N/A 15200 lbf67700 N N/A HM617000 N/A
N/A 3.375 in85.725 mm N/A 5.625 in142.875 mm N/A 3 in76.2 mm N/A 3.6874 in93.66 mm N/A 1.6875 in42.863 mm N/A 102000 lbf454000 N N/A 15200 lbf67700 N N/A HM617000 N/A
N/A 8.25 in209.55 mm N/A 13.125 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 2.75 in69.85 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A HM743300 N/A
N/A 7.875 in200.025 mm N/A 13.125 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 2.75 in69.85 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A HM743300 N/A
N/A 9 in228.600 mm N/A 14 in355.6 mm N/A 4.5 in114.3 mm N/A 5.9999 in152.397 mm N/A 2.75 in69.85 mm N/A 372000 lbf1660000 N N/A 55400 lbf247000 N N/A HM746600 N/A
N/A 3.9362 in99.979 mm N/A 7.7500 in196.850 mm N/A 2.93 in74.422 mm N/A 4.0699 in103.375 mm N/A 1.8125 in46.038 mm N/A 148000 lbf656000 N N/A 22000 lbf97700 N N/A HM821500 N/A
N/A 3.54 in89.916 mm N/A 7.479 in189.967 mm N/A 2.13 in54.102 mm N/A 3.3799 in85.849 mm N/A 1.4375 in36.513 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A HM921300 N/A
N/A 3.54 in89.916 mm N/A 7.479 in189.967 mm N/A 2.13 in54.102 mm N/A 3.3799 in85.849 mm N/A 1.4375 in36.513 mm N/A 133000 lbf592000 N N/A 19800 lbf88100 N N/A HM921300 N/A
N/A 3.54 in89.916 mm N/A 7.479 in189.967 mm N/A 2.13 in54.102 mm N/A 3.3799 in85.849 mm N/A 1.4375 in36.513 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A HM921300 N/A
N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
N/A 4.933 in125.298 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
N/A 5 in127 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
N/A 5.0312 in127.792 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
N/A 5 in127 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
N/A 5.0312 in127.792 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
N/A 4.933 in125.298 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
N/A 5 in127 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
N/A 4.933 in125.298 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
1776 - 1800 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »