CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
1801 - 1825 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 5.0312 in127.792 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
N/A 4.5000 in114.300 mm N/A 12.25 in311.15 mm N/A 6.25 in158.75 mm N/A 5.6439 in143.355 mm N/A 2.625 in66.675 mm N/A 315000 lbf1400000 N N/A 47000 lbf209000 N N/A HH224300 N/A
N/A 4.0000 in101.600 mm N/A 10.25 in260.350 mm N/A 5.25 in133.35 mm N/A 4.9949 in126.870 mm N/A 2.265 in57.531 mm N/A 248000 lbf1100000 N N/A 36900 lbf164000 N N/A HH221400 N/A
N/A 3.2500 in82.55 mm N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A 1.8749 in47.622 mm N/A 0.8438 in21.433 mm N/A 35300 lbf157000 N N/A 5260 lbf23400 N N/A L116100 N/A
N/A 3.2500 in82.55 mm N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A 1.8749 in47.622 mm N/A 0.8438 in21.433 mm N/A 35300 lbf157000 N N/A 5260 lbf23400 N N/A L116100 N/A
N/A 3.2500 in82.55 mm N/A 4.625 in117.475 mm N/A 2.125 in53.975 mm N/A 2.4373 in61.907 mm N/A 0.8438 in21.433 mm N/A 35300 lbf157000 N N/A 5260 lbf23400 N N/A L116100 N/A
N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
N/A 3.5000 in88.9 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
N/A 3 7/16 in87.313 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
N/A 3.5000 in88.9 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
N/A 3.5000 in88.9 mm N/A 4.875 in123.825 mm N/A 2.125 in53.975 mm N/A 2.4373 in61.907 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
N/A 3 7/16 in87.313 mm N/A 4.875 in123.825 mm N/A 2.125 in53.975 mm N/A 2.4373 in61.907 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
N/A 5 in127 mm N/A 6.6919 in169.974 mm N/A 1.9375 in49.213 mm N/A 2.3125 in58.738 mm N/A 1.0313 in26.195 mm N/A 52800 lbf235000 N N/A 7860 lbf35000 N N/A L225800 N/A
N/A 5 in127 mm N/A 6.6919 in169.974 mm N/A 1.9375 in49.213 mm N/A 2.3125 in58.738 mm N/A 1.0313 in26.195 mm N/A 55900 lbf249000 N N/A 8320 lbf37000 N N/A L225800 N/A
N/A 4.75 in120.65 mm N/A 6.6919 in169.974 mm N/A 1.9375 in49.213 mm N/A 2.3125 in58.738 mm N/A 1.0313 in26.195 mm N/A 55900 lbf249000 N N/A 8320 lbf37000 N N/A L225800 N/A
N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
N/A 1.968 in49.987 mm N/A 3.1875 in80.963 mm N/A 1.375 in34.925 mm N/A 1.6875 in42.863 mm N/A 0.7188 in18.258 mm N/A 23800 lbf106000 N N/A 3540 lbf15800 N N/A L305600 N/A
N/A 2 in50.8 mm N/A 3.1875 in80.963 mm N/A 1.375 in34.925 mm N/A 1.6875 in42.863 mm N/A 0.7188 in18.258 mm N/A 23800 lbf106000 N N/A 3540 lbf15800 N N/A L305600 N/A
N/A 2 in50.8 mm N/A 3.2810 in83.337 mm N/A 1.875 in47.625 mm N/A 2.1875 in55.563 mm N/A 0.7188 in18.258 mm N/A 23800 lbf106000 N N/A 3540 lbf15800 N N/A L305600 N/A
N/A 1.968 in49.987 mm N/A 3.2810 in83.337 mm N/A 1.875 in47.625 mm N/A 2.1875 in55.563 mm N/A 0.7188 in18.258 mm N/A 23800 lbf106000 N N/A 3540 lbf15800 N N/A L305600 N/A
N/A 3.625 in92.075 mm N/A 5.125 in130.175 mm N/A 1.5625 in39.688 mm N/A 1.8749 in47.622 mm N/A 0.8438 in21.433 mm N/A 37300 lbf166000 N N/A 5560 lbf24700 N N/A L319200 N/A
N/A 3.7500 in95.25 mm N/A 5.125 in130.175 mm N/A 1.5625 in39.688 mm N/A 1.8749 in47.622 mm N/A 0.8438 in21.433 mm N/A 37300 lbf166000 N N/A 5560 lbf24700 N N/A L319200 N/A
N/A 5.25 in133.350 mm N/A 6.9688 in177.008 mm N/A 1.875 in47.625 mm N/A 2.2499 in57.147 mm N/A 1.0313 in26.195 mm N/A 57600 lbf256000 N N/A 8570 lbf38100 N N/A L327200 N/A
N/A 5.25 in133.350 mm N/A 6.9688 in177.008 mm N/A 1.875 in47.625 mm N/A 2.2499 in57.147 mm N/A 1.0313 in26.195 mm N/A 57600 lbf256000 N N/A 8570 lbf38100 N N/A L327200 N/A
1801 - 1825 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »