CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
1851 - 1875 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 12.9880 in329.895 mm N/A 16.375 in415.925 mm N/A 2.9375 in74.613 mm N/A 3.9374 in100.01 mm N/A 1.875 in47.625 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A L860000 N/A
N/A 13 in330.2 mm N/A 16.375 in415.925 mm N/A 2.9375 in74.613 mm N/A 3.9374 in100.01 mm N/A 1.875 in47.625 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A L860000 N/A
N/A 13 in330.2 mm N/A 16.375 in415.925 mm N/A 2.9375 in74.613 mm N/A 3.9374 in100.01 mm N/A 1.875 in47.625 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A L860000 N/A
N/A 15.125 in384.175 mm N/A 17.3750 in441.325 mm N/A 2.0625 in52.388 mm N/A 2.6875 in68.263 mm N/A 1.125 in28.575 mm N/A 91000 lbf405000 N N/A 13500 lbf60300 N N/A LL365300 N/A
N/A 7.25 in184.15 mm N/A 9.3125 in236.538 mm N/A 1.625 in41.275 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 67900 lbf302000 N N/A 10100 lbf45000 N N/A LL537600 N/A
N/A 18.75 in476.25 mm N/A 22.25 in565.15 mm N/A 3 in76.2 mm N/A 3.75 in95.25 mm N/A 1.625 in41.275 mm N/A 184000 lbf817000 N N/A 27400 lbf122000 N N/A LL771900 N/A
N/A 70.2500 in1784.350 mm N/A 79.0000 in2006.600 mm N/A 7 in177.8 mm N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A 1890000 lbf8410000 N N/A 282000 lbf1250000 N N/A LL789800 N/A
N/A 3.7500 in95.25 mm N/A 5.375 in136.525 mm N/A 2.25 in57.15 mm N/A 2.6873 in68.257 mm N/A 1.1875 in30.163 mm N/A 54600 lbf243000 N N/A 8140 lbf36200 N N/A LM119300 N/A
N/A 8 in203.2 mm N/A 10.875 in276.225 mm N/A 2.875 in73.025 mm N/A 3.5624 in90.485 mm N/A 1.6875 in42.863 mm N/A 172000 lbf764000 N N/A 25600 lbf114000 N N/A LM241100 N/A
N/A 8 in203.2 mm N/A 10.875 in276.225 mm N/A 2.875 in73.025 mm N/A 3.5624 in90.485 mm N/A 1.6875 in42.863 mm N/A 172000 lbf764000 N N/A 25600 lbf114000 N N/A LM241100 N/A
N/A 10 in254.000 mm N/A 13.6875 in347.663 mm N/A 2.75 in69.85 mm N/A 3.75 in95.25 mm N/A 1.6875 in42.863 mm N/A 240000 lbf1070000 N N/A 35700 lbf159000 N N/A LM249700 N/A
N/A 19 in482.6 mm N/A 24.25 in615.95 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 3.375 in85.725 mm N/A 662000 lbf2950000 N N/A 98600 lbf439000 N N/A LM272200 N/A
N/A 18 in457.200 mm N/A 24.25 in615.95 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 3.375 in85.725 mm N/A 760000 lbf3380000 N N/A 113000 lbf503000 N N/A LM272200 N/A
N/A 19 in482.6 mm N/A 24.25 in615.95 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 3.375 in85.725 mm N/A 662000 lbf2950000 N N/A 98600 lbf439000 N N/A LM272200 N/A
N/A 18 in457.200 mm N/A 24.25 in615.95 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 3.375 in85.725 mm N/A 760000 lbf3380000 N N/A 113000 lbf503000 N N/A LM272200 N/A
N/A 6.0000 in152.400 mm N/A 8 in203.2 mm N/A 3.125 in79.375 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 111000 lbf493000 N N/A 16500 lbf73400 N N/A LM330400 N/A
N/A 22 in558.8 mm N/A 29 in736.6 mm N/A 7 in177.8 mm N/A 8.875 in225.425 mm N/A 4.125 in104.775 mm N/A 1010000 lbf4480000 N N/A 150000 lbf667000 N N/A LM377400 N/A
N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 2.875 in73.025 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 173000 lbf768000 N N/A 25700 lbf114000 N N/A LM446300 N/A
N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 264000 lbf1170000 N N/A 39300 lbf175000 N N/A LM451300 N/A
N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A LM451300 N/A
N/A 10.4321 in264.975 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.4409 in61.999 mm N/A 249000 lbf1110000 N N/A 37100 lbf165000 N N/A LM451300 N/A
N/A 10.375 in263.525 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
1851 - 1875 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »