CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LM451344 / LM451310CD | Bore (d) N/A 10.3533 in262.974 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.4409 in61.999 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 249000 lbf1110000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37100 lbf165000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451349AXV / LM451310CD | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 lbf1220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40900 lbf182000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451349AXV / LM451312D | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 14.0630 in357.200 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 lbf1220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40900 lbf182000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451345 / LM451312D | Bore (d) N/A 10.375 in263.525 mm | O.D. (D) N/A 14.0630 in357.200 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 lbf1220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40900 lbf182000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451349A / LM451312D | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 14.0630 in357.200 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 lbf1220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40900 lbf182000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451347 / LM451312D | Bore (d) N/A 10.4321 in264.975 mm | O.D. (D) N/A 14.0630 in357.200 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.4409 in61.999 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 249000 lbf1110000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37100 lbf165000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451344 / LM451312D | Bore (d) N/A 10.3533 in262.974 mm | O.D. (D) N/A 14.0630 in357.200 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.4409 in61.999 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 249000 lbf1110000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37100 lbf165000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451349V / LM451312D | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 14.0630 in357.200 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 264000 lbf1170000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39300 lbf175000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451349 / LM451312D | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 14.0630 in357.200 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 291000 lbf1290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 43300 lbf193000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451349AX / LM451312D | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 14.0630 in357.200 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 lbf1220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40900 lbf182000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451349W / LM451312D | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 14.0630 in357.200 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 lbf1220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40900 lbf182000 N | Series N/A LM451300 |
CAD
N/A
|
| LM520349 / LM520310D | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 5.75 in146.05 mm | Outer Ring Width (C) N/A 1.5313 in38.895 mm | Width (T) N/A 1.9373 in49.207 mm | Inner Ring Width (B) N/A 0.8550 in21.717 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50100 lbf223000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7460 lbf33200 N | Series N/A LM520300 |
CAD
N/A
|
| LM522549-90053 | Bore (d) N/A 4.3302 in109.987 mm | O.D. (D) N/A 6.2987 in159.987 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90800 lbf404000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13500 lbf60100 N | Series N/A LM522500 |
CAD
N/A
|
| LM522548-90048 | Bore (d) N/A 4.3302 in109.987 mm | O.D. (D) N/A 6.2987 in159.987 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76600 lbf341000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50700 N | Series N/A LM522500 |
CAD
N/A
|
| LM522546-90011 | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 6.2987 in159.987 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90800 lbf404000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13500 lbf60100 N | Series N/A LM522500 |
CAD
N/A
|
| LM522548 / LM522510DC | Bore (d) N/A 4.3302 in109.987 mm | O.D. (D) N/A 6.2987 in159.987 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76600 lbf341000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50700 N | Series N/A LM522500 |
CAD
N/A
|
| LM522546 / LM522510DC | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 6.2987 in159.987 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90800 lbf404000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13500 lbf60100 N | Series N/A LM522500 |
CAD
N/A
|
| LM522549 / LM522510DC | Bore (d) N/A 4.3302 in109.987 mm | O.D. (D) N/A 6.2987 in159.987 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90800 lbf404000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13500 lbf60100 N | Series N/A LM522500 |
CAD
N/A
|
| LM654642-902A1 | Bore (d) N/A 11.0229 in279.982 mm | O.D. (D) N/A 14.996 in380.898 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 5.4999 in139.697 mm | Inner Ring Width (B) N/A 2.5625 in65.088 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 283000 lbf1260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42100 lbf187000 N | Series N/A LM654600 |
CAD
N/A
|
| LM654649-902A9 | Bore (d) N/A 11.25 in285.750 mm | O.D. (D) N/A 14.996 in380.898 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 5.4999 in139.697 mm | Inner Ring Width (B) N/A 2.5625 in65.088 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 283000 lbf1260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42100 lbf187000 N | Series N/A LM654600 |
CAD
N/A
|
| LM665949-902A1 | Bore (d) N/A 15.1875 in385.763 mm | O.D. (D) N/A 20.25 in514.35 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 6.9999 in177.797 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78900 lbf351000 N | Series N/A LM665900 |
CAD
N/A
|
| LM665949A-902A8 | Bore (d) N/A 15.1875 in385.763 mm | O.D. (D) N/A 20.25 in514.35 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 6.9999 in177.797 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78900 lbf351000 N | Series N/A LM665900 |
CAD
N/A
|
| LM739749-902A9 | Bore (d) N/A 7.75 in196.85 mm | O.D. (D) N/A 10.125 in257.175 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 125000 lbf554000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 18600 lbf82500 N | Series N/A LM739700 |
CAD
N/A
|
| LM742749AA / LM742710CD | Bore (d) N/A 8.5 in215.900 mm | O.D. (D) N/A 11.25 in285.75 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742749-902B6 | Bore (d) N/A 8.5 in215.900 mm | O.D. (D) N/A 11.25 in285.75 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|