CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LM742745-902A2 | Bore (d) N/A 8.375 in212.725 mm | O.D. (D) N/A 11.25 in285.75 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742748 / LM742710CD | Bore (d) N/A 8.5 in215.900 mm | O.D. (D) N/A 11.25 in285.75 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf659000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22100 lbf98100 N | Series N/A LM742700 |
CAD
N/A
|
| LM742749AA / LM742714D | Bore (d) N/A 8.5 in215.900 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742749 / LM742714D | Bore (d) N/A 8.5 in215.900 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742748 / LM742714D | Bore (d) N/A 8.5 in215.900 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf659000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22100 lbf98100 N | Series N/A LM742700 |
CAD
N/A
|
| LM742745 / LM742714D | Bore (d) N/A 8.375 in212.725 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM763848 / LM763811DC | Bore (d) N/A 14.2500 in361.950 mm | O.D. (D) N/A 18.8125 in477.838 mm | Outer Ring Width (C) N/A 4.0625 in103.188 mm | Width (T) N/A 5.4374 in138.11 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf263000 N | Series N/A LM763800 |
CAD
N/A
|
| LM769349X-902B1 | Bore (d) N/A 17 in431.800 mm | O.D. (D) N/A 22.5000 in571.500 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.5625 in192.088 mm | Inner Ring Width (B) N/A 3.5313 in89.695 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 747000 lbf3320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 111000 lbf495000 N | Series N/A LM769300 |
CAD
N/A
|
| LM772748-902A7 | Bore (d) N/A 19.25 in488.95 mm | O.D. (D) N/A 24.995 in634.873 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.125 in180.975 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 728000 lbf3240000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 108000 lbf482000 N | Series N/A LM772700 |
CAD
N/A
|
| LM869448-90063 | Bore (d) N/A 17 in431.800 mm | O.D. (D) N/A 22.5000 in571.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM961548-90040 | Bore (d) N/A 13.5 in342.900 mm | O.D. (D) N/A 17.996 in457.098 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 322000 lbf1430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 48000 lbf213000 N | Series N/A LM961500 |
CAD
N/A
|
| M224748-90054 | Bore (d) N/A 4.7234 in119.974 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|
| M224749-90047 | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|
| M224749 / M224710DC | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|
| M224748 / M224710DC | Bore (d) N/A 4.7234 in119.974 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|
| M231648 / M231610CD | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9373 in100.007 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M231649-902A4 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9373 in100.007 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M231648 / M231610DA | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9373 in100.007 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M231649 / M231610DA | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9373 in100.007 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M231649 / M231611D | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.1873 in106.357 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M231648 / M231611D | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.1873 in106.357 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A M231600 |
CAD
N/A
|
| M235149-902A1 | Bore (d) N/A 6.6929 in170 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M235145-902A1 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M238849-902A2 | Bore (d) N/A 7.375 in187.325 mm | O.D. (D) N/A 10.625 in269.875 mm | Outer Ring Width (C) N/A 3.6875 in93.663 mm | Width (T) N/A 4.6875 in119.063 mm | Inner Ring Width (B) N/A 2.1875 in55.563 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 215000 lbf955000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32000 lbf142000 N | Series N/A M238800 |
CAD
N/A
|
| M241545 / M241510CD | Bore (d) N/A 7.9060 in200.812 mm | O.D. (D) N/A 11.5000 in292.100 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf975000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32600 lbf145000 N | Series N/A M241500 |
CAD
N/A
|