CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
1926 - 1950 of 4804 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 8.0625 in204.788 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 249000 lbf1110000 N N/A 37000 lbf165000 N N/A M241500 N/A
N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
N/A 7.875 in200.025 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 295000 lbf1310000 N N/A 43900 lbf195000 N N/A M241500 N/A
N/A 7.875 in200.025 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 249000 lbf1110000 N N/A 37000 lbf165000 N N/A M241500 N/A
N/A 7.9060 in200.812 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.4375 in61.913 mm N/A 219000 lbf975000 N N/A 32600 lbf145000 N N/A M241500 N/A
N/A 8.0625 in204.788 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 295000 lbf1310000 N N/A 43900 lbf195000 N N/A M241500 N/A
N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
N/A 8.0625 in204.788 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
N/A 7.875 in200.025 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 2.2813 in57.945 mm N/A 295000 lbf1310000 N N/A 43900 lbf195000 N N/A M241500 N/A
N/A 7.9060 in200.812 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 2.4375 in61.913 mm N/A 219000 lbf975000 N N/A 32600 lbf145000 N N/A M241500 N/A
N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 2.2813 in57.945 mm N/A 249000 lbf1110000 N N/A 37000 lbf165000 N N/A M241500 N/A
N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 2.2813 in57.945 mm N/A 269000 lbf1200000 N N/A 40100 lbf178000 N N/A M241500 N/A
N/A 7.9060 in200.812 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 2.4375 in61.913 mm N/A 219000 lbf975000 N N/A 32600 lbf145000 N N/A M241500 N/A
N/A 8.0625 in204.788 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 2.2813 in57.945 mm N/A 295000 lbf1310000 N N/A 43900 lbf195000 N N/A M241500 N/A
N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 2.2813 in57.945 mm N/A 249000 lbf1110000 N N/A 37000 lbf165000 N N/A M241500 N/A
N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
N/A 7.875 in200.025 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
N/A 8.6875 in220.663 mm N/A 12.375 in314.325 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.4375 in61.913 mm N/A 272000 lbf1210000 N N/A 40500 lbf180000 N N/A M244200 N/A
1926 - 1950 of 4804 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »