CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
2001 - 2025 of 4804 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3750 in136.525 mm N/A 2.6875 in68.263 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.9376 in74.615 mm N/A 1.4688 in37.308 mm N/A N/A 7900 lbf35200 N N/A 455 N/A
N/A 2.7559 in70 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.9376 in74.615 mm N/A 1.4688 in37.308 mm N/A N/A 8360 lbf37200 N N/A 475 N/A
N/A 1.5 in38.1 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 2.3124 in58.735 mm N/A 1.1562 in29.367 mm N/A N/A 4400 lbf19600 N N/A 24700 N/A
N/A 1.2500 in31.75 mm N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A 1.8125 in46.038 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 15500 N N/A 15000 N/A
N/A 1.7717 in45.001 mm N/A 3.5433 in90.000 mm N/A 1.6875 in42.863 mm N/A 2 in50.8 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 26400 N N/A 365 N/A
N/A 2 in50.8 mm N/A 3.9370 in100.000 mm N/A 1.6875 in42.863 mm N/A 2.0625 in52.388 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 28000 N N/A 385 N/A
N/A 2 in50.8 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0625 in52.388 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 25600 N N/A 395 N/A
N/A 2.2500 in57.15 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 41700 N N/A 455 N/A
N/A 2.1654 in55.001 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 37200 N N/A 475 N/A
N/A 2.3622 in60.000 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 37200 N N/A 475 N/A
N/A 2.5000 in63.5 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 37200 N N/A 475 N/A
N/A 2.5591 in65.001 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 37200 N N/A 475 N/A
N/A 2.6250 in66.675 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 37200 N N/A 475 N/A
N/A 2.6875 in68.263 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 37200 N N/A 475 N/A
N/A 2.7500 in69.85 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 37200 N N/A 475 N/A
N/A 2.5000 in63.5 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 37200 N N/A 475 N/A
N/A 2.7559 in70 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 37200 N N/A 475 N/A
N/A 3.625 in92.075 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 56000 N N/A 595 N/A
N/A 2.2500 in57.15 mm N/A 5.375 in136.525 mm N/A 3 in76.2 mm N/A 3.75 in95.25 mm N/A 1.625 in41.275 mm N/A 91200 lbf406000 N N/A 60400 N N/A 635 N/A
N/A 2.5000 in63.5 mm N/A 5.375 in136.525 mm N/A 3 in76.2 mm N/A 3.75 in95.25 mm N/A 1.625 in41.275 mm N/A 108000 lbf481000 N N/A 71600 N N/A 635 N/A
N/A 2.7500 in69.85 mm N/A 5.375 in136.525 mm N/A 3 in76.2 mm N/A 3.75 in95.25 mm N/A 1.625 in41.275 mm N/A 108000 lbf481000 N N/A 71600 N N/A 635 N/A
N/A 2.8125 in71.438 mm N/A 5.375 in136.525 mm N/A 3 in76.2 mm N/A 3.75 in95.25 mm N/A 1.625 in41.275 mm N/A 108000 lbf481000 N N/A 71600 N N/A 635 N/A
N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 190000 N N/A 93000 N/A
N/A 11.5 in292.1 mm N/A 20.5 in520.7 mm N/A 6.5 in165.1 mm N/A 9 in228.6 mm N/A 4.25 in107.95 mm N/A 765000 lbf3400000 N N/A 506000 N N/A 224000 N/A
2001 - 2025 of 4804 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »