CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
2026 - 2050 of 4804 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 16.9375 in430.213 mm N/A 23.75 in603.25 mm N/A 3.875 in98.425 mm N/A 6.035 in153.289 mm N/A 2.875 in73.025 mm N/A 441000 lbf1960000 N N/A 292000 N N/A 240000 N/A
N/A 17 in431.800 mm N/A 23.75 in603.25 mm N/A 3.875 in98.425 mm N/A 6.035 in153.289 mm N/A 2.875 in73.025 mm N/A 441000 lbf1960000 N N/A 292000 N N/A 240000 N/A
N/A 19.253 in489.026 mm N/A 24.995 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 3.1875 in80.963 mm N/A 574000 lbf2560000 N N/A 380000 N N/A 243000 N/A
N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 6.9370 in176.200 mm N/A 8.8120 in223.825 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 230000 N N/A 290000 N/A
N/A 10.25 in260.35 mm N/A 19.25 in488.95 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 4.75 in120.65 mm N/A 948000 lbf4220000 N N/A 628000 N N/A 295000 N/A
N/A 11 in279.4 mm N/A 19.25 in488.95 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 4.75 in120.65 mm N/A 948000 lbf4220000 N N/A 628000 N N/A 295000 N/A
N/A 16.75 in425.45 mm N/A 26.996 in685.698 mm N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 5.622 in142.799 mm N/A 1230000 lbf5450000 N N/A 812000 N N/A 328000 N/A
N/A 20 in508 mm N/A 33 in838.2 mm N/A 8.75 in222.25 mm N/A 12 in304.8 mm N/A 5.5 in139.7 mm N/A 1410000 lbf6290000 N N/A 936000 N N/A 426000 N/A
N/A 16 in406.400 mm N/A 26.5 in673.1 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 3.458 in87.833 mm N/A 797000 lbf3540000 N N/A 528000 N N/A 570000 N/A
N/A 17 in431.800 mm N/A 26.5 in673.1 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 3.458 in87.833 mm N/A 797000 lbf3540000 N N/A 528000 N N/A 570000 N/A
N/A 17 in431.800 mm N/A 26.5 in673.1 mm N/A 6 in152.4 mm N/A 7.5842 in192.639 mm N/A 3.458 in87.833 mm N/A 797000 lbf3540000 N N/A 528000 N N/A 570000 N/A
N/A 17 in431.800 mm N/A 26.5 in673.1 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 3.458 in87.833 mm N/A 797000 lbf3540000 N N/A 528000 N N/A 570000 N/A
N/A 19.25 in488.95 mm N/A 26.2470 in666.674 mm N/A 6.25 in158.75 mm N/A 8.125 in206.375 mm N/A 3.7188 in94.458 mm N/A 928000 lbf4130000 N N/A 614000 N N/A 640000 N/A
N/A 23.738 in602.945 mm N/A 31 in787.4 mm N/A 6.25 in158.75 mm N/A 8.125 in206.375 mm N/A 3.6875 in93.663 mm N/A 1020000 lbf4550000 N N/A 677000 N N/A 649000 N/A
N/A 23.926 in607.72 mm N/A 31 in787.4 mm N/A 6.25 in158.75 mm N/A 8.125 in206.375 mm N/A 3.6875 in93.663 mm N/A 1020000 lbf4550000 N N/A 677000 N N/A 649000 N/A
N/A 27 in685.8 mm N/A 34.5 in876.3 mm N/A 6 in152.4 mm N/A 7.875 in200.025 mm N/A 3.625 in92.075 mm N/A 1080000 lbf4790000 N N/A 714000 N N/A 655000 N/A
N/A 23 in584.2 mm N/A 35.5 in901.7 mm N/A 8.4375 in214.313 mm N/A 11.7501 in298.453 mm N/A 5.5 in139.7 mm N/A 1950000 lbf8670000 N N/A 1290000 N N/A 660000 N/A
N/A 17.375 in441.325 mm N/A 26 in660.4 mm N/A 5.4375 in138.113 mm N/A 7.6875 in195.262 mm N/A 3.375 in85.725 mm N/A 689000 lbf3070000 N N/A 457000 N N/A 737000 N/A
N/A 18 in457.200 mm N/A 26 in660.4 mm N/A 5.4375 in138.113 mm N/A 7.6875 in195.262 mm N/A 3.375 in85.725 mm N/A 689000 lbf3070000 N N/A 457000 N N/A 737000 N/A
N/A 18 in457.200 mm N/A 26 in660.4 mm N/A 5.4375 in138.113 mm N/A 7.6875 in195.262 mm N/A 3.375 in85.725 mm N/A 689000 lbf3070000 N N/A 457000 N N/A 737000 N/A
N/A 24 in609.600 mm N/A 32 in812.8 mm N/A 5.75 in146.05 mm N/A 7.5 in190.5 mm N/A 3.25 in82.55 mm N/A 812000 lbf3610000 N N/A 538000 N N/A 743000 N/A
N/A 26 in660.4 mm N/A 33.6584 in854.923 mm N/A 5.3504 in135.900 mm N/A 7.3358 in186.329 mm N/A 3.3649 in85.468 mm N/A 877000 lbf3900000 N N/A 581000 N N/A 749000 N/A
N/A 10 in254.000 mm N/A 17.5 in444.5 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 2.875 in73.025 mm N/A 460000 lbf2050000 N N/A 305000 N N/A 822000 N/A
N/A 16 in406.400 mm N/A 23.25 in590.55 mm N/A 6.875 in174.625 mm N/A 9 in228.6 mm N/A 4.25 in107.95 mm N/A 903000 lbf4020000 N N/A 598000 N N/A 833000 N/A
N/A 22 in558.8 mm N/A 29.2500 in742.950 mm N/A 5.4375 in138.113 mm N/A 7.3751 in187.328 mm N/A 3.4688 in88.108 mm N/A 810000 lbf3600000 N N/A 536000 N N/A 843000 N/A
2026 - 2050 of 4804 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »