CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE130902-902A9 | Bore (d) N/A 9 in228.600 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 330000 lbf1470000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 49100 lbf219000 N | Series N/A 130000 |
CAD
N/A
|
| EE130889-902A1 | Bore (d) N/A 8.875 in225.425 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.25 in158.75 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| EE132084-90019 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5 in127 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 207000 lbf919000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30800 lbf137000 N | Series N/A 132000 |
CAD
N/A
|
| EE132083-90052 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5 in127 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf973000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32600 lbf145000 N | Series N/A 132000 |
CAD
N/A
|
| EE134100-90099 | Bore (d) N/A 10 in254.000 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134100-90100 | Bore (d) N/A 10 in254.000 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134100-90102 | Bore (d) N/A 10 in254.000 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134100-90103 | Bore (d) N/A 10 in254.000 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134100-90095 | Bore (d) N/A 10 in254.000 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134102-90105 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134102-90095 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134102-90096 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134102-90097 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134102-90099 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134102-90100 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134102-90101 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134102-902A3 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134102-902A4 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| 13685-90066 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8123 in46.032 mm | Inner Ring Width (B) N/A 0.75 in19.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26300 lbf117000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3920 lbf17400 N | Series N/A 13600 |
CAD
N/A
|
| 13685-90067 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8123 in46.032 mm | Inner Ring Width (B) N/A 0.75 in19.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26300 lbf117000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3920 lbf17400 N | Series N/A 13600 |
CAD
N/A
|
| 13685-902A1 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8123 in46.032 mm | Inner Ring Width (B) N/A 0.75 in19.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26300 lbf117000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3920 lbf17400 N | Series N/A 13600 |
CAD
N/A
|
| 13685-902A3 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8123 in46.032 mm | Inner Ring Width (B) N/A 0.75 in19.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26300 lbf117000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3920 lbf17400 N | Series N/A 13600 |
CAD
N/A
|
| 13685-90037 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8123 in46.032 mm | Inner Ring Width (B) N/A 0.75 in19.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26300 lbf117000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3920 lbf17400 N | Series N/A 13600 |
CAD
N/A
|
| 13600LA-90070 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8123 in46.032 mm | Inner Ring Width (B) N/A 0.75 in19.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26300 lbf117000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3920 lbf17400 N | Series N/A 13600 |
CAD
N/A
|
| 13687-90035 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8123 in46.032 mm | Inner Ring Width (B) N/A 0.75 in19.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26300 lbf117000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3920 lbf17400 N | Series N/A 13600 |
CAD
N/A
|