CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 13687-90036 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8123 in46.032 mm | Inner Ring Width (B) N/A 0.75 in19.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26300 lbf117000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3920 lbf17400 N | Series N/A 13600 |
CAD
N/A
|
| 13687-902A1 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8123 in46.032 mm | Inner Ring Width (B) N/A 0.75 in19.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26300 lbf117000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3920 lbf17400 N | Series N/A 13600 |
CAD
N/A
|
| 13889-905A2 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 2.5 in63.5 mm | Outer Ring Width (C) N/A 1.25 in31.75 mm | Width (T) N/A 1.5 in38.1 mm | Inner Ring Width (B) N/A 0.4688 in11.908 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10600 lbf47300 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1580 lbf7040 N | Series N/A 13800 |
CAD
N/A
|
| 14125A-90120 | Bore (d) N/A 1.2500 in31.75 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14125A-99406 | Bore (d) N/A 1.2500 in31.75 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14131-90025 | Bore (d) N/A 1.3125 in33.338 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14117A-902A1 | Bore (d) N/A 1.1811 in30 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14138A-902A2 | Bore (d) N/A 1.3750 in34.925 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14138A-90044 | Bore (d) N/A 1.3750 in34.925 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14138A-90045 | Bore (d) N/A 1.3750 in34.925 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14138A-90046 | Bore (d) N/A 1.3750 in34.925 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14139-90056 | Bore (d) N/A 1.377 in34.976 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14137A-99408 | Bore (d) N/A 1.3750 in34.925 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14137A-90032 | Bore (d) N/A 1.3750 in34.925 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 15123-902A3 | Bore (d) N/A 1.2500 in31.75 mm | O.D. (D) N/A 2.5 in63.5 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.7424 in44.257 mm | Inner Ring Width (B) N/A 0.75 in19.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23400 lbf104000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3490 lbf15500 N | Series N/A 15000 |
CAD
N/A
|
| 15126-90124 | Bore (d) N/A 1.2500 in31.75 mm | O.D. (D) N/A 2.5 in63.5 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.8124 in46.035 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23400 lbf104000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3490 lbf15500 N | Series N/A 15000 |
CAD
N/A
|
| 15101-90080 | Bore (d) N/A 1.0000 in25.4 mm | O.D. (D) N/A 2.5 in63.5 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.8124 in46.035 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23400 lbf104000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3490 lbf15500 N | Series N/A 15000 |
CAD
N/A
|
| 15101-902A1 | Bore (d) N/A 1.0000 in25.4 mm | O.D. (D) N/A 2.5 in63.5 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.8124 in46.035 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23400 lbf104000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3490 lbf15500 N | Series N/A 15000 |
CAD
N/A
|
| EE161400-903A9 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 19.0000 in482.600 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.2499 in133.347 mm | Inner Ring Width (B) N/A 2.1875 in55.563 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 lbf1090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36600 lbf163000 N | Series N/A 160000 |
CAD
N/A
|
| EE161400-90067 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 19.0000 in482.600 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.2499 in133.347 mm | Inner Ring Width (B) N/A 2.1875 in55.563 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 lbf1090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36600 lbf163000 N | Series N/A 160000 |
CAD
N/A
|
| EE161400-902A1 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 19.0000 in482.600 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.2499 in133.347 mm | Inner Ring Width (B) N/A 2.1875 in55.563 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 lbf1090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36600 lbf163000 N | Series N/A 160000 |
CAD
N/A
|
| EE161400-902A5 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 19.0000 in482.600 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.2499 in133.347 mm | Inner Ring Width (B) N/A 2.1875 in55.563 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 lbf1090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36600 lbf163000 N | Series N/A 160000 |
CAD
N/A
|
| EE161400-902A7 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 19.0000 in482.600 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.2499 in133.347 mm | Inner Ring Width (B) N/A 2.1875 in55.563 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 lbf1090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36600 lbf163000 N | Series N/A 160000 |
CAD
N/A
|
| EE161400-902B3 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 19.0000 in482.600 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.2499 in133.347 mm | Inner Ring Width (B) N/A 2.1875 in55.563 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 lbf1090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36600 lbf163000 N | Series N/A 160000 |
CAD
N/A
|
| EE161363-902A3 | Bore (d) N/A 13.625 in346.075 mm | O.D. (D) N/A 19.0000 in482.600 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.2499 in133.347 mm | Inner Ring Width (B) N/A 2.1875 in55.563 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 lbf1090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36600 lbf163000 N | Series N/A 160000 |
CAD
N/A
|